![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Keepa - Social Distance Habit Trainer / Social Distancing Wristband for Children, Bulit-in ultrasonic sensor, 3 Alert Modes, Switchable Alert Distance
Keepa is a social distance trainer / Social distancing wristband specially designed for children. With a built-in ultrasonic sensor, Keepa can detect people within 2m (about 6 feet), and gives the user a nudge, reminding him/her to keep a safe social distance. There are 3 alert modes for kids to choose and they can decide how to wear Keepa as they like. Keepa helps children build awareness of keeping a safe social distance - in a more enjoyable way!
- 10+: $9.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Ultrasonic distance detection, detect people within 2m (about 6 feet) and issue different alerts
- Multiple alert modes with built-in RGB LEDs, buzzer, and vibration motor
- Multiple ways to wear Keepa with a wrist strap and lanyard
- Rechargeable Li-ion battery, enables standby operation of up to 10 hours
- Safe & thoughtful design with a protective silicon casing & chamfered edges
Description
Are your kids excited about going back to school? Are you tired of reminding them thousands of times about keeping 6 feet from their friends? Keepa Social Distance Habit Trainer for Children will help you and your kids going back to schools with confidence.
Keepa is a social Distancing habit trainer aiming to help children build the awareness of keeping a safe social distance - in a more enjoyable way! Keepa can detect people within 2m (about 6 feet), and gives the user a nudge, reminding him/her to keep a safe social distance.
Keepa Social Distancing trainer is integrated with 3 alert modes and comes with a wrist strap and lanyard for ease of use. kids can switch different alert modes and decide how to wear it as they like, making it more like a cute toy watch that is appealing to kids than a common alarm.
Why children should build awareness of keeping a safe social distance?
CDC has issued a number of guidelines for the public to protect themselves and others from the spread of diseases, one main suggestion is "stay at least 6 feet (about 2 arms’ length) from other people who are not from your household in both indoor and outdoor spaces."
Why? When someone coughs, sneezes, or speaks they spray small liquid droplets from their nose or mouth which may contain viruses. If you are too close, you can breathe in the droplets or even virus if the person has the disease.
Ultrasonic Distance Detection
With an ultrasonic sensor, Keepa can detect people within 2m (which can be also toggled to 1m) to the front with a detection angle of ±15 degrees. Once a person is detected within that range, Keepa will display warning lights, emit a sound or vibrate to alert the user. The default safe distance is set to 2m, but this can be toggled to 1m by holding the Mode Button for about 5s.
Multiple Alert Modes
The built-in RGB LEDs, buzzer, and vibration motor enable Keepa to issue different alerts that are most suited to the situation in which users wish to maintain a safe social distance. The default warning method is RGB LEDs displaying RED light when someone is within the defined safe social distance.
The alert modes can be toggled between displaying red warning lights, emitting a buzzer warning sound, and vibration by pressing the Mode Button.
Multiple ways to wear Keepa
Keepa comes with a wrist strap and lanyard for ease of use. You can wear it on your wrist, hang it on your neck or attach it to a schoolbag.
Rechargeable Li-ion Battery
Keepa comes with a rechargeable 410mAh li-ion battery, which enables standby operation of up to 10 hours or more (light warning mode). Users can use a micro-USB cable for charging.
Low Battery Indication: RGB LEDs blink yellow
Charging in Progress Indication: RGB LEDs blink blue
Charging Full Indication: RGB LEDs stay blue
Safe & Thoughtful Design
Designed to be safe for everyday use with a protective silicon casing & chamfered edges.
This kit is suitable for:
What's in the Box
Technical Specifications
Built-in Power Supply :Rechargeable Lithium battery 410 mAh
|
Power Charging and Data connection: Micro USB |
Indication: 2x RGB LEDs |
Distance Detection: Ultrasonic Sensor |
Package Dimensions: | 97(L) * 64 (W) * 74(H) (mm) |
Weight | 120 (g) |
Age for Use: | 6+ |
ECCN/HTS
HSCODE | 9031809090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewGreat product and Kid like it.
-
Gonna be a great gift. ExcitedI can’t wait to give to my nephew for Christmas. Packaging is great and he’s gonna love it!
-
niceMy baby loves this keepa! It's cute! and very helpful.
-
Great product!Amazing! The keepa is fantastic and is very kid friendly :)
-
My daughter will LOVE thisPurchased for my 4 year old daughter as a gift. Looks and feels very durable. The instructions were very clear on what to do.