![Loading...](https://static-cdn.seeedstudio.com/static/version1724918232/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
KIT Workshop - Base level
SKU
ACC01161M
KIT with all the parts to participate to an Arduino Workshop
Base Level is made of:
1 Arduino Uno + 1 USB cable
1 Straight single line pinhead connectors 2,54 40x1
1 Breadboard, 840 tie points
1 Set of 70 breadboard jumper wires
YOU MAY LIKE THIS
PRODUCT DETAILS
KIT with all the parts to participate to an Arduino Workshop
Base Level is made of:
1 Arduino Uno + 1 USB cable
1 Straight single line pinhead connectors 2,54 40x1
1 Breadboard, 840 tie points
1 Set of 70 breadboard jumper wires
5 10K Ohm Resistors 1/4W
5 2.2K Ohm Resistor 1/4 W
10 220 Ohm Resistors 1/4W
5 330K Ohm Resistors 1/4W
5 100nF capacitor polyester
5 10nF capacitor polyester
3 100uF electrolytic capacitor 25Vdc
1 4,7K Ohm Thermistor
1 70..100K Ohm LDR VT90N2
3 5mm RED LED
1 5mm GREEN LED
1 5mm YELLOW LED
1 10Kohm potentiometer, pcb terminals
2 BC547 Transistor in TO92 Package
1 Piezo buzzer
5 PCB Pushbutton, 12x12mm size
2 4N35 Optocoupler DIL-6 package
2 Tilt sensor
1 Diode 1n4007
1 MOS Irf520
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 239g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review