![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
K30 DC 20000RPM DC Motor
SKU
114990071
This motor with small size and less weight, low power
YOU MAY LIKE THIS
PRODUCT DETAILS
This motor with small size and less weight, low power. It can output enough force to make some model like mini aircraft and robot platform.
Specification:
Diameter: 8mm
Length: 27mm
Shaft length: 6.0mm
Shaft diameter: 1mm
Nominal Voltage: 4.7V
Pperating Voltage: 2.0-5.5V
No Load Speed: 19900 r/min
No Load Current: 0.11A
At Maximum Efficiency of Torque: 0.14mN.m(1.4g.cm)
At Maximum Efficiency of Output: 0.23W
Stall Torque: 0.7mN.m(7.1g.cm)
Stall Current: 0.42A
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8501101000 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review