![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
JustBoom Digi HAT for the Raspberry Pi
YOU MAY LIKE THIS
PRODUCT DETAILS
The JustBoom Digi HAT is a high resolution digital audio output add on board for the Raspberry Pi. Simply stack the plug-and-play add on board (HAT) onto your Raspberry Pi A+, B+, 2B or the new 3B and it will be ready to use immediately. The JustBoom Digi HAT produces an unmodified, high quality, digital audio data stream for bit-perfect transmission to your hifi system.
We’ve designed the JustBoom Digi HAT to be simple to install and use. With no soldering required and all the mounting hardware already provided this product is suitable for absolute beginners and seasoned professionals alike. Just connect your Digi HAT to external DAC or amplifierplified speakers and you can be up and running quickly, enjoying flawless high quality audio playback within minutes of setting up this Raspberry Pi HAT. We also include an optional IR receiver to allow remote control operation of your Raspberry Pi.
The JustBoom Digi HAT Includes a 192kHz/24 bit digital audio chip with low jitter, bit perfect digital output (S/PDIF) over optical or coaxial connectors for an uncompromised high quality audio experience. The JustBoom Digi HAT includes an output transformer for full galvanic isolation between your Raspberry Pi and your DAC on the coaxial output.
The HAT uses the I2S interface for its audio input which reduces CPU load on the Raspberry Pi compared to USB solutions. It is also powered directly from the GPIO header so no extra cables or power supplies are required to connect to the Raspberry Pi. All of the Raspberry Pi GPIO pins are still accessible on the Digi HAT for easy customisation of your project – add additional sensors, buttons, LEDs, rotary encoders or anything your heart desires.
Features
Dedicated S/PDIF output interface chip supports up to 192kHz / 24bit resolution
Digital audio output over either optical (TOSLINK) or coaxial (RCA electrical) connectors
Low jitter, bit perfect digital output
Output transformer for galvanic isolation
Plug and play compatibility for ease of use
Software volume control from your Raspberry Pi
No soldering required
Powered by the Raspberry Pi GPIO header
Compatible with Raspberry Pi A+,B+, 2B and the new 3B (and also compatible with the Raspberry Pi Zero, but we would recommend the JustBoom Digi Zero for this purpose)
Mounting hardware included
Optional IR receiver included in package
All Raspberry Pi GPIO pins still accessible via 40pin unpopulated extension header
The JustBoom Raspberry Pi Digi is fully HAT compliant
Full driver support in Raspbian / NOOBS
Compatible with JustBoom Player / OSMC / Max2Play / RuneAudio / Volumio / Moode / PiCorePlayer / PiMusicBox / OpenELEC and others
JustBoom Player pre-configured software available on SD cards from various vendors
We also have AMP and Digi Raspberry Pi HATs available to purchase.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 65g |
Battery | Exclude |
Part List
JustBoom Digi HAT for the Raspberry Pi | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | 841454119838 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |