![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Waterproof Junction Box Kit, IP68 Terminal Box, Connecting Box for S2100 Data Logger
With an IP68 waterproof rating, the junction box can be used to connect S2100 Data Logger with an external 12V power supply. No additional tools, no welding, or cutting of cables is required which makes connection easier and safer.
YOU MAY LIKE THIS
PRODUCT DETAILS
With an IP68 waterproof rating, the junction box can be used to connect S2100 Data Logger with an external 12V power supply. No additional tools, no welding or cutting of cables is required which makes connection easier and safer.
Features
- Industrial Standard: IP68 high waterproof level
- Premium Material: premium plastic enclosure
- Easy to Install: kit includes a screwdriver, waterproof tape and screws, etc. for quick installation and can be installed horizontally or vertically as an external junction box
Steps to Connect Data Logger with Junction Box
1. Wire to the terminal of the Data Logger.
2. Wire to the terminal of the junction box.
3. Connect the sensor wire to the junction box.
4. Connect the 12V DC adapter to the power supply.
Specification
Model |
Junction-Box-Kit |
|
Material |
Housing |
Conductor |
PC |
Brass |
|
IP code |
IP68 |
|
Working temperature |
T105 |
|
Rated connecting capacity |
0.5 ~2.5mm² |
|
Available cable diameter (Rubber cable) |
4-8mm |
|
Waterproof test |
10M 150hours |
|
Product size |
130.14mm*80.5mm*35.3mm (Refer to actual drawing) |
|
Certification |
KEMA,ENEC,CE,UKCA,CB,SAA,ROHS |
Dimension
Partlist
Housing |
1 |
M12 Cable |
1 |
Self-tapping Screw |
8 |
Screwdriver |
1 |
Waterproof Tape |
1 |
Connection Terminal |
2 |
FAQ
Q1: Is it only available for the S2100?
No. It can be used in any situation where you need to use wiring and external connection.
Q2: How many cables can it connect to?
12
Q3: Are there any precautions during installation?
Tighten the screws and screw caps to check the waterproofing. If the cable diameter is too thin, add waterproof tape for winding.
ECCN/HTS
HSCODE | 8517799000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewAppears to be in perfect quality, but I haven't tested it yet.