![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Joint Buckle for Timing Belt
SKU
114990159
Joint buckle for 6mm S2M timing belt can be used to connect belt and motion mechanism or ends of open belt together
- 10+: $0.89
YOU MAY LIKE THIS
PRODUCT DETAILS
Joint buckle for 6mm S2M timing belt can be used to connect belt and motion mechanism or ends of open belt together.
Specification:
Material: Aluminum with copper plated surface
Hole Size: 5mm
Buckle width: 6mm
Weight: 0.8g
Thickness: 0.6mm
Technical details
Dimensions | 50mm x70mm x2.2mm |
Weight | G.W 3g |
Battery | Exclude |
ECCN/HTS
HSCODE | 7616999000 |
UPC | 841454106623 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review