![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Joint Bearing SI5T&K
SKU
323030023
Spherical plain bearings can withstand a greater load
YOU MAY LIKE THIS
PRODUCT DETAILS
Spherical plain bearings can withstand a greater load. Can bear radial load, axial load or radial, axial joint load simultaneously. Since the outer spherical surface of the inner ring inlaid with composite materials, so that the bearing can be generated in the work of self-lubricating. Generally used for slower swing movement, but also for tilting movement within a certain range of angles, when supporting shaft and shaft housing bore a greater degree when the heart can still work properly.
Specification:
Part List:
- 1 x Joint Bearing SI5T/K
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 20g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8482800000 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review