the AI Hardware Partner
Toggle Nav
Loading...

Aluminum Heatsink with Fan for Jetson Xavier NX Module

SKU
114992687
Rating:
100 % of 100

This Aluminium Heatsink for the Jetson Xavier NX Module provides effective cooling for prolonged high performance computing, with active air flow supplied by an integrated cooling fan.

attention icon

Check out our new arrivals!

reComputer Jetson-10-1-H0 built with Jetson 

Nano Production Module, reComputer Jetson-20

 built with Jetson Xavier NX Production Module also includes on-device carrier board and 

heatsink. 

$19.90
Out of stock

PRODUCT DETAILS

Note

Check out our new arrivals!

reComputer Jetson-10-1-H0 built with Jetson Nano Production Module, reComputer Jetson-20 built with Jetson Xavier NX Production Module also includes on-device carrier board and heatsink.

Features

  • Fully compatible with NVIDIA Jetson Xavier NX Module
  • Essential for high-performance computing: Keeps module temperatures low to avoid overheating and throttling
  • Effective thermal management: Full Aluminum heatsink with fan
  • Easy to install: Mounting bracket & screws included

Description

If you’re designing any kind of computing application with the NVIDIA Jetson Xavier NX, you seriously can’t do without a heatsink if you want to avoid overheating problems. While the Jetson Xavier NX is a powerful piece of computing hardware, even basic tasks become slow and difficult without effective heat dissipation, let alone running high-performance applications for prolonged periods of time.

This aluminum heatsink for the NVIDIA Jetson Xavier NX Module is an essential piece of equipment for keeping the Xavier NX module cool, improving both computing performance and reliability under heavy workloads to realize its true potential. It even includes a fan to provide additional cooling through active air flow!
Combine this with the NVIDIA Jetson Xavier NX Module and the Jetson Mate Cluster Mini, and you’ll get a thoroughly well-cooled GPU cluster solution! Run intensive workloads like data analytics and even machine learning on the edge without any worry of overheating and performance throttling issues.

Specifications

Dimensions: 58mm x 38mm x 18mm

Part List

  • 1 x Aluminum Heatsink for Jetson Xavier NX Module
  • 1 x Heat Sink holder
  • 4 x Screws

ECCN/HTS

HSCODE 8414599060
USHSCODE 8414519090
UPC
EUHSCODE 8414591500
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    good product
    By

FAQ

1 Item

Show per page