![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Jetson SUB Mini PC-Blue with Jetson Xavier NX module, Aluminium case with cooling fan, 128GB SSD, WiFi, Antennas and pre-installed JetPack System
Jetson SUB Mini PC-Blue is based on Jetson Xavier NX module, which delivers up to 21 TOPS, making it ideal for high-performance compute and AI in embedded and edge systems. Jetson Sub mini PC blue is pre-installed Wifi module and antenna. The carrier board comes with rich peripherals including Gigabit Ethernet port, 4 USB 3.1 Type-A ports, HDMI and DP.
Check out more NVIDIA Jetson-powered edge devices comparison!
- 10+: $799.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Compact design for a mini PC with an overall dimension of 130mm*120mm*50mm
- Powered by the6-core NVIDIA Carmel ARM®v8.2 64-bit CPU 6MB L2 + 4MB L3
- 384-core NVIDIA Volta™ GPU with 48 Tensor Cores provides 21 TOPS AI performance
- Rich peripherals including Gigabit Ethernet port, 4 USB 3.1 Type-A ports, HDMI port and DP port
- Pre-installed Wifi module and antenna
- Pre-installed 128GB (M.2 key M) SSD
- Mounting design
- Easy to install, upgrade and maintain with ease of access to the internal components after opening the enclosure
- Pre-installed NVIDIA official JetPack software, ready to use!
- Compatible with Nimbus: connect your ROS project to the cloud
Description
At 70 mm x 45 mm, Jetson Xavier NX packs the power of the NVIDIA Xavier SoC into a module the size of a Jetson Nano™. This compact module combines exceptional performance and power advantage with a rich set of IOs—from high-speed CSI and PCIe to low-speed I2Cs and GPIOs. Take advantage of the small form factor, sensor-rich interfaces, and big performance to bring new capability to all your embedded AI and edge systems. Jetson Xavier NX delivers up to 21 TOPS, making it ideal for high-performance compute and AI in embedded and edge systems. You get the performance of 384 NVIDIA CUDA® Cores, 48 Tensor Cores, 6 Carmel ARM CPUs, and two NVIDIA Deep Learning Accelerators (NVDLA) engines. Combined with over 59.7GB/s of memory bandwidth, video encoded and decoded, these features make Jetson Xavier NX the platform of choice to run multiple modern neural networks in parallel and process high-resolution data from multiple sensors simultaneously.
Powerful carrier board and heatsink
The NVIDIA® Jetson Xavier NX™ module has assembled with a carrier board and cooling fan and they together called a ‘Kit’. It brings supercomputer performance to the edge. It includes a Jetson Xavier NX module for developing multi-modal AI applications with the NVIDIA software stack in as little as 10 W. You can also now take advantage of cloud-native support to more easily develop and deploy AI software to edge devices.
The kit is supported by the entire NVIDIA software stack, including accelerated SDKs and the latest NVIDIA tools for application development and optimization. Meanwhile, we install a Wifi module (M.2 KEY E), 128GB SSD(M.2 M NVME) and two antennas. Users could just power the product, log in and use it directly.
Compatible enclosure
With an overall dimension of 130mm*120mm*50mm, it is only around 1/10 of the size of an ordinary computer case which makes it possible to be placed on a table, on a shelf, on any surface you want it to be. The back screw holes allow you to hang the product on the back of your Computer Screen. The neat structure of our mini PC kit also makes it simple to access the SSD and PCIe slots which allow for easy installation, upgrade and maintenance.
Ready for development
Jetson Sub Mini PC is pre-installed with Jetpack, 128GB SSD, the full system ideal for developing AI systems deployed at smart factories, automated optical inspection, and other AIoT embedded systems with entire Jetson software stack and various developer tools for building fast and robust AI applications provided by Seeed Edge AI partners.
Edge Deployment made easy
Jetson Sub Mini PC built with Jetson Xavier NX module supports alwaysAI Accelerated Edge Deployment. You can train a brand new custom model just in hours, or you can even use choose one of 130+ pre-trained models from the always dashboard, deploy it to edge devices, and build a computer vision application within minutes! alwaysAI removes barriers to machine learning expertise requirements and makes creating computer vision apps easy, fast and effective.
With the deployment engine, you can OTA containerization and device monitoring in production mode, Run the application in offline mode and Auto-start the application on boot.
With an extensive library of Python APIs, you can also customize any AI application, and also push real-time analytics to platforms such as Data Lakes and BI tools for further data visualization.
Seeed Jetson Ecosystem
Seeed is a reseller of NVIDIA embedded systems and a preferred partner of the NVIDIA Jetson ecosystem for edge AI. Explore more carrier boards, full system devices, customization services, use cases, and developer tools at Seeed Jetson Ecosystem! Welcome to check out our free Edge AI partner program. We are looking forward to leveraging local and global resources to accelerate next-gen AI product together with you.
Application
For both beginners and experts, it is designed to help you to build your next-gen autonomous machine at the edge.
Edge AI Applications
Jetson Sub Mini PC powered by Xavier NX is ideal for building autonomous applications and complex AI tasks of image recognition, object detection, pose estimation, semantic segmentation, video processing, and many more.
-
Industry 4.0:
-
helmet detection, hard hat detection, and custom PPE detection
-
-
Retail:
-
sentiment analysis(webinar: learn your customer with AI by Zenus smart camera),
-
-
Robotics:
-
Edge AI into the Wild: Wildfire detection
-
Agriculture: weeding machine, Tractors, Livestock detection
-
Healthcare: medical imaging analysis
Find in the Jetson Community Resources page tools and tutorials the community has created to power your development experience, and check out the Community Projects page to inspire your next project!
Note:
- The top acrylic cover is removable. If you want to add a HAT or Cape on your SBC inside the case, there is no need to re-screw the whole case because the top acrylic layer is designed to be removed easily.
Specifications
Jetson SUB Mini PC-Blue | Jetson SUB Mini PC-Black | Jetson SUB Mini PC-Silver | Jetson EX1 Mini PC-Ubuntu | |
Module | NVIDIA JETSON XAVIER NX | |||
AI Performance | 21 TOPs(INT8) | |||
OS | JetPack 4.6 | Ubuntu 18.04 | ||
CPU | 6-core 64-bit CPU, NVIDIA Carmel ARMv8.2 | |||
GPU | 384-core NVIDIA Volta GPU | |||
Memory | 8 GB 128-bit LPDDR4x 59.7GB/s | |||
Module Storage | 16 GB eMMC 5.1 | |||
Carrier Board Storage | 128GB M.2 NVME SSD | 256GB SATA | 128GB M.2 NVME SSD | 256GB M.2 NVME SSD |
Wifi | Pre-installed M.2 E Wifi | Pre-installed USB 2.0 Wifi | Pre-installed M.2 E Wifi | \ |
Power | 19V DC | 19V DC | 19V DC | 12V DC |
Display | 1* HDMI / 1* DP | 1* HDMI / 1* DP | 1* HDMI / 1* DP | 1* HDMI / 1* DP |
1* OLED screen | ||||
USB | 4* USB3.0(USB 2.0 Integrated), | 4*USB3.0(USB 2.0 Integrated), | 4*USB3.0(USB 2.0 Integrated), | 1*USB3.0(USB 2.0 Integrated), |
1*Micro USB | 1*USB Type C | 1*Micro USB | 1*Micro USB, | |
1*USB2.0 | ||||
Network | 1* Gigabit Lan | 2* Gigabit Lan*2 | 1* Gigabit Lan | 2* Gigabit Lan |
Dimension | 130mm x120mm x 50mm | 205mm x 130mm x 65mm | 130mm x90mm x60mm | 134mm x135mm x46mm |
Key feature | Blue Aluminum Case; | Whole Black Aluminium Frame; | Whole Silver Aluminium Frame; | Whole Black Aluminium Frame; |
Removable transparent Cover; | Big passive dissipation ; | Portable Oval Size | Narrow space fit, | |
Mounting hole design | OLED screen | Multiple software drivers installed |
||
Reference application | Indoor AIoT, Home development, etc. | Industry IoT, Harsh environment applications, etc. |
Smart Office, Smart Home, Education, etc. | Industry control, Lab, etc. |
Module Technical Specifications | ||
AI Performance | 21 TOPS | |
GPU | 384-core NVIDIA Volta™ GPU with 48 Tensor Cores | |
CPU | 6-core NVIDIA Carmel ARM®v8.2 64-bit CPU, 6MB L2 + 4MB L3 | |
Memory | 8 GB 128-bit LPDDR4x, 59.7GB/s | |
Storage | 16 GB eMMC 5.1 | |
Power | 10 W | 15 W | 20W | |
PCIe | 1 x1 (PCIe Gen3) + 1 x4 (PCIe Gen4), total 144 GT/s* | |
CSI Camera | Up to 6 cameras (24 via virtual channels) | |
12 lanes (3x4 or 6x2) MIPI CSI-2 | ||
D-PHY 1.2 (up to 30 Gbps) | ||
Video Encode | 2x 4K60 | 4x 4K30 | 10x 1080p60 | 22x 1080p30 (H.265) | |
2x 4K60 | 4x 4K30 | 10x 1080p60 | 20x 1080p30 (H.264) | ||
Video Decode | 2x 8K30 | 6x 4K60 | 12x 4K30 | 22x 1080p60 | 44x 1080p30 (H.265) | |
2x 4K60 | 6x 4K30 | 10x 1080p60 | 22x 1080p30 (H.264) | ||
Display | 2 multi-mode DP 1.4/eDP 1.4/HDMI 2.0 | |
DL Accelerator | 2x NVDLA Engines | |
Vision Accelerator | 7-Way VLIW Vision Processor | |
Networking | 10/100/1000 BASE-T Ethernet | |
Mechanical | 69.6 mm x 45 mm | |
260-pin SO-DIMM connector |
Carrier board Connector | Description |
HDMI Port |
1* HDMI / 1* DP |
USB 3.0 Type A | 4*USB 3.0 Type A Connector |
NVIDIA Gigabit Ethernet | 1*RJ45 Gigabit Ethernet Connector (10/100/1000) |
DC Power | 1*DC Input Power TE Connector |
FAN Connect | 1*Picoblade Header |
M.2 KEY E 2230 |
Pre-installed Wifi module (802.11ac, Dual Band, 80MHZ, MU-MIMO & Bluetooth 4.2) |
CSI Camera Connect | 2*CSI Camera (15 pos, 1mm pitch, MIPI CSI-2 ) |
Multifunctional port | 2.0 Pitch 40 PIN |
M.2 KEY M 2280 | Pre-installed 128GB NVME SSD |
NVIDIA Jetson Nano/NX/TX2 NX connector | 1*Jetson SODIMM connector, 260-pin |
CAN | 1*CAN Bus Header (1x4, 2.54mm pitch, RA) |
Button Header | 1*Button Header (1x12, 2.54mm pitch, RA) |
USB Micro Type B | 1*USB Micro B, RA Female |
RTC | 1*RTC Back-up Coin Cell Socket (CR1225) |
Part List
- 1 x Acrylic Cover
- 1 x Aluminium Frame
- 1 x Jetson Xavier NX module
- 1 x Heatsink
- 1 x Carrier board
- 1 x 19V/4.74A (MAX 90W) Power Adapter (Power cable not included)
- 2 x Antennas
-
Note
-
The power cord and 3V RTC battery (CR1220) are not included, please choose a suitable form according to your country.
-
Pre-installed JetPack™ system, the login password is 'nvidia'. If you want to reflash the system, you need to enter recovery mode, check wiki for more details.
-
Before using it, you need to open a terminal and execute the following:
2. sudo./ssd extern.sh
to make sure the roof expands to take the unallocated 110GB space. -
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/CE.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/FCC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/UKDOC.png)
HSCODE | 8471504090 |
USHSCODE | 8471410150 |
UPC | |
EUHSCODE | 8471800000 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewWe like the rugged aluminium case for Nvidia Jetson.
-
from order view
it works fine -
from product detail summaryPerfect platform for robotics, highly recommended.
-
from product detail summaryPerfect platform for robotics, highly recommended.
-
from order viewThis is a great idea and about 90% "there" - the clear case lid sits directly on the SOC fan blocking the air - and the cables can be tricky to insert in to the carrier board. Neither are a deterrent, but definitely something to be improved.