the AI Hardware Partner
Toggle Nav
Loading...

Aluminum Heatsink for Jetson Nano Module

This Heatsink for the Jetson Nano Module offers effective cooling for prolonged high-performance computing with heat dissipation through its aluminum body.

attention icon

Check out our new arrivals!

reComputer Jetson-10-1-H0 built with Jetson 

Nano Production Module, reComputer Jetson-20

 built with Jetson Xavier NX Production Module also includes on-device carrier board and 

heatsink. 

$9.90
In stock
-
+

PRODUCT DETAILS

Check out our new arrivals!

reComputer Jetson-10-1-H0 built with Jetson Nano Production Module, reComputer Jetson-20 built with Jetson Xavier NX Production Module also includes on-device carrier board and heatsink. 

Features

  • Fully compatible with NVIDIA Jetson Nano Module
  • Essential for high-performance computing: Keeps module temperatures low to avoid overheating and throttling
  • Effective thermal management: Full Aluminum Alloy Heatsink
  • Safe for use: Spring mounting interface keeps excessive pressure off the Jetson Nano module
  • Easy to install: Mounting Holes & Screws Included

Description

If you’re designing any kind of computing application with the Jetson Nano, you seriously can’t do without a heatsink if you want to avoid overheating problems. While the NVIDIA Jetson Nano is a powerful piece of computing hardware, even basic tasks become difficult without effective heat dissipation, let alone running high-performance applications for prolonged periods of time.

This Aluminum Heatsink for the Jetson Nano Module is an essential accessory for keeping the module cool, improving both computing performance and reliability under heavy workloads to bring its full potential.

Combine this with the NVIDIA Jetson Nano Module and the Jetson Mate Cluster Mini, and you’ll get a thoroughly well-cooled GPU cluster solution! Run intensive workloads like data analytics and even machine learning on the edge without any worry of overheating and performance throttling issues.

Specifications

Dimensions: 59mm x 39mm x 17.3mm

Part List

  • 1 x Aluminum Heatsink for Jetson Nano Module 
  • 1 x Heat Sink holder 
  • 4 x Screws

ECCN/HTS

HSCODE 7616999000
USHSCODE 7616995120
UPC
EUHSCODE 7616991091
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ