![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Iron Case for Jetson Nano B01 with Cooling Fan, Dual Antenna Mounts, Power/FR/RESET Buttons
This is a strong, iron case that can provide the ultimate protection for your Jetson Nano. It has an internal cooling fan and has air vents cut out, to provide better heat dissipation when you use your Jetson Nano for more demanding tasks. Also, the dual antenna mounts allow you to install additional external antennas to experience better wireless signal strength. However, these antennas are not included in the package. The case comes with three additional buttons that can be used to power, reset and factory reset your Jetson Nano very easily. There are two camera holders on top of the case, and you can connect cameras that are supported by Jetson Nano to realize machine vision projects. All-in-one this case is a good mix of protection and functionality.
- 10+: $23.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Provides ultimate protection with strong iron sheet metal
- Internal cooling fan and air vents for better heat dissipation
- Dual antenna mounts to install additional external antennas
- Power, Reset and Factory Reset buttons for convenient control
- Carefully laid out cutouts for easy access to board peripherals
- Dual camera holders that are placed on top of the case
Description
This is a strong, iron case that can provide the ultimate protection for your Jetson Nano. It has an internal cooling fan and has air vents cut out, to provide better heat dissipation when you use your Jetson Nano for more demanding tasks. Also, the dual antenna mounts allow you to install additional external antennas to experience better wireless signal strength. However, these antennas are not included in the package. The case comes with three additional buttons that can be used to power, reset and factory reset your Jetson Nano very easily. There are two camera holders on top of the case, and you can connect cameras that are supported by Jetson Nano to realize machine vision projects. All-in-one this case is a good mix of protection and functionality.
Note
Jetson Nano Developer Kit, antennas and cameras are not included in this package
Hardware Overview
Installation Guide
Dimensions
Part List
- 1 x Jetson Nano iron case
- 1 x side fan
- 1 x PWM speed control fan
- 2 x camera metal bracket
- 4 x long screws
- 4 x nut
- 8 x short screws
- 8 x acrylic gasket
- 2 x jumper cap
- 8 x housing screws
- 1 x tweezers
- 1 x screwdriver
- 1 x Reset button
- 1 x FC mode button
- 1 x power switch
ECCN/HTS
HSCODE | 7616999000 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 7616991091 |
COO | CHINA |
RoHS | 1 |