![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Jetson Mate - NVIDIA® Jetson Nano/NX Carrier Board for GPU Cluster and Server
Jetson Mate is a carrier board in which you can install up to 4 NVIDIA Jetson Nano/NX SoMs. There is an onboard 5-port Gigabit switch enabling the 4 SoMs to communicate with each other. All the 3 peripheral SoMs can be powered on or off separately. With a 65W 2-Port PD charger, for Jetson Nano SoMs or a 90W 2-Port PD charger for Jetson NX SoMs, and one ethernet cable, developers can easily build their own Jetson Cluster.
- 10+: $139.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
SoM of Jetson Nano Developer Kit A02 will not work with Jetson Mate
Features
- Easy to build a GPU cluster with easy-to-follow guides provided
- Can install up to 4 NVIDIA Jetson Nano/NX SoMs
- Onboard 5-port Gigabit switch for the SoMs to communicate with each other
- One master node with 3 worker nodes with the ability to power on/off the worker nodes separately
Description
Jetson Mate is a carrier board in which you can install up to 4 NVIDIA Jetson Nano/NX SoMs. There is an onboard 5-port Gigabit switch enabling the 4 SoMs to communicate with each other. All the 3 peripheral SoMs can be powered on or off separately. With a 65W 2-Port PD charger, for Jetson Nano SoMs or a 90W 2-Port PD charger for Jetson NX SoMs, and one ethernet cable, developers can easily build their own Jetson Cluster.
Note
The kit does not include a power adapter. Please use a 65W 2-Port PD charger, if you have Jetson Nano SoMs, and use a 90W 2-Port PD charger if you have Jetson NX SoMs
When all the SoMs are connected to Jetson Mate, it will look like below
Note
SoMs are not included in the package.
Support from the Community
Applications
- GPU Server
- Homelab
- GPU Cluster
Hardware Overview
Seeed Weekly Show EP20 | Industrial Case for SBCs, Jetson Mate, re_computer HDD mounting bracket
Specifications
Specification |
Details |
Onboard 5-Port Gigabit Switch |
Microchip KSZ9896CTXC |
Power |
65W PD for Jetson Nano SoMs 90W PD for Jetson NX SoMs |
Dimensions |
110mm x 110mm |
At Seeed, you can also design your solution all in one page where you choose the desired SBC, any compatible mission board (HATs, expansions) that you want, I/O modules, and nicely place them in the suitable enclosures/cases such as re_computer case. Rest assured, as we have tested full compatibility for all of the products listed on the page. Try it now here and save you time to find hardware compatibility!
Part List:
- Jetson Mate x 1
- Cable: x 1 30mm Long Black 4-Pin Male to 4-Pin Female 28 AGW - 1.25mm
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |