![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Jetson Mate Cluster Advanced - Carrier Board with 4 Jetson Xavier NX SoMs for GPU Cluster/ Server
Jetson Mate Cluster Advanced is an all-in-one solution for your GPU cluster and server applications. It includes a Jetson Mate carrier board, a case, a cooling fan, and most of all, four Jetson Xavier™ NX SoMs with 6 TFLOPS AI performance each.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
We will include heat sinks to all SoMs when we ship out.
Features
- Utilizes the power of four Jetson Xavier NX with 6 TFLOPS each
- Pre-installed SoMs on Jetson Mate carrier board makes it very convenient to get started
- All-in-one solution with a case, cooling fan, and SoMs in a compact form factor
- Easy to build a GPU cluster with easy-to-follow guides provided
- Onboard 5-port Gigabit switch for the SoMs to communicate with each other
- One master node with three worker nodes with the ability to power on/off the worker nodes separately
Description
Generally, GPU clusters can be hosted on the cloud as well as at the edge. Even though cloud clusters can provide very high processing power, sometimes they have drawbacks such as high latency, low data security and low system reliability. So, the most ideal solution is to have an edge GPU cluster to tackle these issues. However, they are very expensive and complex to get started. So, we are excited to bring you Jetson Mate Cluster Advanced which can provide a powerful edge GPU cluster solution at a much affordable price, while being very easy to get started with the provided guides. Also this solution comes in a much compact form factor when compared to other GPU clusters in the market.
Jetson Mate Cluster Advanced is an all-in-one solution for your GPU cluster and server applications. It includes a Jetson Mate carrier board, a case, a cooling fan, and most of all, four Jetson Xavier™ NX SoMs with 6 TFLOPS AI performance each.
Jetson Mate is a carrier board in which you can install all the 4 SoMs provided. In addition, you can also use your own different combinations of Jetson Nano and Jetson Xavier™ NX SoMs up to a maximum of 4 SoMs. There is an onboard 5-port Gigabit switch enabling the 4 SoMs to communicate with each other. All the 3 peripheral SoMs can be powered on or off separately. With one 90w PD power adapter and 1 ethernet cable, you can easily build your own powerful Jetson Cluster.
Note
The kit does not include a power adapter. Please use a 90W PD power adapter for the best performance.
Support from the Community
Applications
- GPU Server
- Home Lab
- GPU Cluster
Hardware Overview
Seeed Weekly Show EP20 | Industrial Case for SBCs, Jetson Mate, re_computer HDD mounting bracket
Specifications
NVIDIA Jetson Xavier NX Module
Specification | Details |
---|---|
AI Performance | 21 TOPS (INT8) |
GPU | NVIDIA Volta architecture with 384 NVIDIA CUDA® cores and 48 Tensor cores |
Max GPU Frequency | 1100 MHz |
CPU | 6-core NVIDIA Carmel ARM®v8.2 64-bit CPU 6 MB L2 + 4 MB L3 |
Max CPU Frequency | 1900 MHz |
Memory | 8 GB 128-bit LPDDR4x @ 51.2GB/s |
Storage | 16 GB eMMC 5.1 |
Power | 10 W | 15 W |
PCIe | 1 x1 (PCIe Gen3) + 1 x4 (PCIe Gen4), total 144 GT/s * |
CSI Camera | Up to 6 cameras (24 via virtual channels) |
14 lanes (3x4 or 6x2) MIPI CSI-2 | |
D-PHY 1.2 (up to 30 Gbps) | |
Video Encode | 2x 4K @ 30 | 6x 1080p @ 60 | 14x 1080p @ 30 (H.265/H.264) |
Video Decode | 2x 4K @ 60 | 4x 4K @ 30 | 12x 1080p @ 60 | 32x 1080p @ 30 (H.265) 2x 4K @ 30 | 6x 1080p @ 60 | 16x 1080p @ 30 (H.264) |
Display | 2 multi-mode DP 1.4/eDP 1.4/HDMI 2.0 |
DL Accelerator | 2x NVDLA Engines |
DLA Max Frequency | 1100 MHz |
Vision Accelerator | 7-Way VLIW Vision Processor |
Networking | 10/100/1000 Base-T Ethernet |
USB | 1xUSB 3.1 (10 Gbps) | 3xUSB 2.0 |
Other IOs | 1x SDIO / 2x SPI / 3x UART / 2x I2S / 4x I2C / 1x CAN / GPIOs |
Dimensions | 45 mm x 69.6 mm |
Connector | 60 pin SO-DIMM connector |
Jetson Mate Carrier Board
Specification | Details |
---|---|
Onboard 5-Port Gigabit Switch | Microchip KSZ9896CTXC |
Power Supply | 90W PD Power Adapter |
At Seeed, you can also design your solution all in one page where you choose the desired SBC, any compatible mission board (HATs, expansions) that you want, I/O modules, and nicely place them in the suitable enclosures/cases such as re_computer case. Rest assured, as we have tested full compatibility for all of the products listed on the page. Try it now here and save you time to find hardware compatibility!
Part List:
- 1 x Jetson Mate Carrier Board
- 1 x Jeton Mate Cooling Fan
- 1 x Jetson Mate Case
- 4 x Jetson Xavier™ NX
ECCN/HTS
HSCODE | 8471419000 |
USHSCODE | 8471300100 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThe build quality was amazing, can't wait to get started using the device! This is a must have for AI enthusiasts!
-
from order viewSo far we are vey satisfied with the Mate Cluster Carrier Board. Clear instruction how to start it up and how to power it up.