the AI Hardware Partner
Toggle Nav
Loading...

A608 Carrier Board for Jetson Orin™ NX/Orin™ Nano Series - Rich Function CON Interfaces Compatible with JST-GH ports for Drone and Robotics Integration

A608 Jetson Carrier Board is a powerful extension board that supports Jetson Orin™ NX/Orin™ Nano modules. It's a good choice for handling computer vision tasks, robotics/drone development, and intelligent Generative AI applications in diverse industries, combining the powerful Jetson Orin module with a rich set of interfaces together.

$259.00
In stock
  • 10+: $249.00
-
+

PRODUCT DETAILS

Feature

  • Design for High-performance Embedded AI System: Support NVIDIA Jetson Orin™ NX/Orin™ Nano modules
  • High-speed and Hybrid Network: Equip with 2 GbE ports for fast speed network, and provide M.2 KEY E interface for WiFi, M.2 KEY B interface for 4G/5G communication
  • Versatile Interfaces: Offer 4x USB 3.2 Type A which also integrated with USB 2.0, 1x USB 2.0 + 3.2 Type C, 2x 4-CSI camera, rich set of function connectors such as 1x CAN, 2x IIC, 2x UART, 7x IO FOR 3.3V, 1x SPI, 2x UART, 1x RECOVERY, and 1x RESET
  • Advanced Peripherals Supported: 1x DP, 1x fan, 1x RTC, 1x M.2 Key M for storage expanded and multiple expansion
  • Wide Range of Input Voltages: From 9V to 20V DC Input with up to 60W, providing flexibility in power supply options

 

The A608 Jetson Carrier Board supports NVIDIA Jetson Orin™ NX/Orin™ Nano modules. It features a high-speed networking connection with two GbE network ports, delivering real-time processing and scalable capability in video analytics solutions at the edge, efficiently transferring data from multiple streams with low latency. Combined with the flexible wireless connection through M.2 KEY E/M.2 KEY B, it becomes the perfect choice for drone integration and development with WiFi/4G/5G communication.

You can expand storage with the onboard M.2 KEY M interface. There also includes a fan connector (5V PWM) for cooling purposes and one RTC socket for reliable timekeeping. The board provides a wide input range of 9-20V DC with up to 60W, making it flexible to integrate into a variety of computing tasks. It maintains operation in the temperature range from -25°C to 65°C.

If the off- the -shelf carrier board doesn't fit your integration requirements, please check out our ODM services to submit your new inquiry for evaluation! Seeed Agile ODM service facilitates hardware customizations for device makers and integrators, responding fast to their specific hardware requirements, including form factors, image flashing, and logo change. Our comprehensive services reduce time-to-market for customers by handling all aspects of the process, from licensing and integration to manufacturing, fulfillment, and distribution.

Application

  • UAVs
  • Home robots
  • Unmanned boats
  • Industrial automation and control systems
  • Digital signage and media players
  • IoT (Internet of Things) and embedded systems

Specifications

Product Name

A603 Carrier Board

A607 Carrier Board

A608 Carrier Board

Module Compatibility

NVIDIA Jetson Orin™ NX/Orin™ Nano

NVIDIA Jetson Orin™ NX/Orin™ Nano

NVIDIA Jetson Orin™ NX/Orin™ Nano

Networking

1x GigabitEthernet (10/100/1000)

2x Gigabit Ethernet (10/100/1000)

2x Gigabit Ethernet (10/100/1000)

USB

2x USB 3.0 Type A (Integrated USB 2.0)

1x USB 3.0 0.5mm pitch 20P ZIF

1x USB 2.0 Micro-AB

4x USB 3.0 Type A (Integrated USB 2.0)

1x USB 2.0 / 3.0 Type C

1x USB 3.0 ZIF 20P 0.5mm pitch

4x USB 3.2 Type A (Integrated USB 2.0)

1x USB 2.0+3.2 Type C

Display

1x HDMI

1x HDMI

1x DP

M.2 KEY M

1x M.2 KEY M 2242 Interface

1x M.2 KEY M Interface

1x M.2 KEY M(SSD Interface

1x M.2 KEY E(WIFI) Interface

1x M.2 KEY B(4G/5G) Interface

Camera

1x 15 pins CSI Camera connect

1x 120-pin camera expansion connector

2x 4 CSI Camera

FAN

1x FAN connector(5V PWM)

1x FAN connector(5V PWM)

1x FAN(5V PWM)

RTC CON

1x RTC socket(rechargeable 3V Lithium Battery Connector)

1x RTC socket(support rechargeable battery)

1x 3.0V RTC

CAN

1x CAN

1x CAN

1x CAN (FD)

Audio

-

1x speaker Connector

1x audio Jack

1x3.5 Audio Jack

2x MIC

2x SPEAKER

1x SPEAKER FEEDBACK

Function CON

1x 40-Pin header(2x I2C,1x UART,1x I2S,2x SPI),

1x 14-Pin header(1x UART,1x CAN)

1x 20 pin IO connector(1x CAN, 1x RS232, 1x RS485, 2x I2C, 2x UART, 2x GPIO, 2x SPI)

1x I2C Connector

2x IIC;

1x SPI

7x IO 3.3V

2x UART

1x DEBUG

1x POWER

1x RESET

1x RECOVERY

Power Requirements

wide input 9-20V DC

Input @ 7A

Wide input 12(7A)-

36V(3A) DC

9-20V(MAX 60W) DC Input

Operating Temperature

-25℃ to +65℃

-25℃ to +75℃

-25 ℃ to +65 ℃

Mechanical

87mm x 52mm

115mm x 105mm

101.5mm x 95mm

Hardware Overview

Part List

A608 Carrier Board for Jetson Orin™ NX/Orin™ Nano

x1

19V/4.74A(Barrel Jack 5.5/2.5mm) Power Adapter (Power cord not included)

x1

2 Pin Dupont Female Cable

x4

4 Pin Dupont Female Cable

x4

9 Pin Dupont Female Cable

x2

ECCN/HTS

HSCODE 8543909000
USHSCODE 8543708800
UPC
EUHSCODE 8543709099
COO CHINA
CE 1
EU DoC 1
FCC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ