![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
JST 2 Pin power connector
SKU
321050009
10 cm 2pin JST connector with 2
YOU MAY LIKE THIS
PRODUCT DETAILS
10 cm 2pin JST connector with 2.0mm pitch. 2.54mm pitch will not be sold any more
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 2g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544422900 |
USHSCODE | 8544110050 |
UPC | 841454114826 |
EUHSCODE | 8544119000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewCable to provide power to boards
-
from order viewgood product
-
from order viewuseful item
-
from order viewUseful product
-
from order viewGood quality