![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Iron Cleaner
SKU
114990039
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue
- 10+: $4.41
- 20+: $4.17
YOU MAY LIKE THIS
PRODUCT DETAILS
Don’t want to water you solder and lose the temperature when cleaning it? This is exactly what you need. When you are using this iron cleaner, it produces neither smokes nor toxicants. The special cleaning sponge will clean the solder effectively while maintaining its temperature. Moreover, there is soldering flux in the tinsel that helps you to clean the oxide on the solder’s surface! A must-have for makers!
Features
- Green Initiative
- Effective cleaning
- Brass Sponge
- Sturdy metal case shell
- Soldering flux
Specifications
- High : 70mm
- Bottom Diameter : 68mm
Technical details
Dimensions | 70mm x70mm x70mm |
Weight | G.W 121g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8515900000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review