![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
IoT micro:bit Long Range Node - 915 MHz/868MHz
IoT micro:bit Long Range Node allows you to create an inexpensive Long Range node, compatible with The Things Network, in conjunction with a BBC micro:bit or other single board computers.
This board allows quicker prototyping as it has the Long Range stack on the chip. Add sensors, buttons and more to complete your Long Range network!
- 10+: $29.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Long Range is the smart, wireless transmission technology that is enabling the future of IoT (Internet of Things).
Our IoT micro:bit Long Range Node allows you to create an inexpensive Long Range node, compatible with The Things Network, in conjunction with a BBC micro:bit or other single board computers. This board allows quicker prototyping as it has the Long Range stack on the chip. Add sensors, buttons and more to complete your Long Range network!
The IoT micro:bit Long Range Node uses the RAKWireless RAK811 Long Range node module which is based on Semtech SX1276 Long Range technology.
The board can be configured to use either of the two different frequencies listed below:
- 868 MHz
- 915 MHz
- Need more information about frequencies in your region? Click here.
Compatible with
Pair the micro:bit Long Range Node with our Long Range Gateway HAT
We also have a Long Range Gateway HAT designed for the Raspberry Pi that works with the micro:bit Long Range Nodes plus any other node we sell.
- IoT Long Range Gateway HAT for Raspberry Pi
Features
- Uses RAK811 Long Range Radio with full Stack embedded
- Supports Long Range Connections and Long Range P2P Modes. u.FL connector and antenna allowing different antennas to be used or integrated into boxes with external antennas.
- Low power - uses less than 50mA During transmission
What's Inside?
- IoT micro:bit Long Range Node
- RAK811 Pre-assembled
- Stickers
- Info card
Setup Guides
- GitHub
- Getting Started with the IoT micro:bit Long Range Node
IoT Long Range Boards - Your Gateway to the Internet of Things
The Things Conference 2019 Roundup - Amsterdam 2019
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | UK |
RoHS | 1 |