![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
IoT Arduino Temperature and Humidity Probe Shield & Probes
- 10+: $26.60
YOU MAY LIKE THIS
PRODUCT DETAILS
Temperature and Humidity (T&H) remain top on the list for DIY Maker projects' sensing needs, many T&H sensorsare constructed from thermistor / low priced capacitive humidity sensor are not accurate for serious projects.
This Temperature and Humidity Probe Shield offers a nice design T&H probe and shield made from IC sensor, the measurement range would satisfy different needs of DIY and product design requirements.
The Penguin shape PCB attributed to Emperor penguin which breeds in the coldest environment and we believe the ultimate goal for IoT is about environment and species protection.
This product has been funded on kickstarter.
Common Applications when using this product:
- Mini weather station
- Thermostat / Climate Control
- Intelligent Humidifier / De-Humidifier Control
- Storage Cupboard Temp / Humidity Control
- Horticulture / Greenhouse Temp / Humidity Control
Features:
- Nice design Temperature and Humidity Probes for different project needs
- Arduino shield for up to maximum 4 T&H probes (Additional probes optional)
- Board Dimension 54 X 70mm
- 0.96 inch OLED Display Module (128 X 64)
- 3 User defined Keys
- IC form T&H sensor – with plastic probe case :
- Sensor IC :
- Temperature Range (-40 to +125 C) *
- Humidity Range : 0 to 100 % RH
- Temperature accuracy +/- 0.3 C typ. (@ 25 C)
- Humidity accuracy +/- 2% RH typ. (@ 25 C)
Specification:
- Package Includes
- T&H Probe Shield for Arduino X 1
- 0.96 inch OLED Display module X 1
- Temperature and Humidity Probe with IC sensor X 1
Documents:
“Read Me” Quick Start Note
Hardware Schematic of Arduino Shield
Reference Arduino code library
*Temperature range for IC sensor – not probe temperature range
Technical details
Dimensions | 110mm x80mm x30mm |
Weight | G.W 66g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9025900090 |