![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
IMX390 2.12MP 118°(H) FOV 4-lane MIPI CSI Camera - 118°(H)*62°(V), 1920*1080, HDR, IP67, raw data, excellent performance in low light, compatible with NVIDIA Jetson Orin Nano Dev Kit
This camera utilizes the IMX390C Sony CMOS image sensor with a FOV of 118°(H)*62°(V), 1920*1080 resolutions, which offers an IP67 level of protection and operates regularly under the temperature range of -40 to +85 °C, designed for industrial and low light conditions scenarios. It is compatible with the NVIDIA Jetson Orin Nano.
- 10+: $65.00
YOU MAY LIKE THIS
PRODUCT DETAILS
This camera utilizes the IMX390C Sony CMOS image sensor with a FOV of 118°(H)*62°(V), 1920*1080 resolutions, which offers an IP67 level of protection and operates regularly under the temperature range of -40 to +85 °C, designed for industrial and low light conditions scenarios. It is compatible with the NVIDIA Jetson Orin Nano Dev Kit.
Feature
- High Image Performance Camera: Deliver FOV of 118°(H)*62°(V), 1920*1080 resolutions, support HDR technology for improving image performance in scenarios with high contrast,excellent performance in low light
- Industrial-grade Design: Offer IP67 level of protection, functioning well in the temperature range of -40 to +85 °C, which makes it operate regularly even in harsh settings
- Uncompressed Raw Data Output: Output data in either MIPI or RAW format at 10bit or 12bit, providing greater flexibility and control over the image data for post-processing and analysis
- External Trigger Support and Multi-camera Synchronization: Support external triggering, making it suitable for applications that require precise synchronization between multiple cameras
Description
This camera module features a Sony IMX390C CMOS image sensor with a resolution of 2.12MP and an RGB color filter array. Its 1/2.7 inch CMOS image size and 1920*1080 output pixels provide high-quality images with a pixel size of 3um and a field of view of 118°(H)*62°(V).
Low-light cameras are able to take stunning, high-quality images even in dark environments.
The engineered design supports HDR technology to improve image performance in high-contrast scenarios. Meanwhile, it offers an IP67 level of protection and operates regularly under the temperature range of -40 to +85 °C to ensure reliable and stable functionality in harsh environments and industrial scenarios.
For the output data, it offers you uncompressed raw data in either MIPI or RAW format at 10bit or 12bit, providing greater flexibility and control over image data for post-processing and analysis. It also supports external triggering, making it ideal for applications that require precise synchronization between multiple cameras.
It is compatible with NVIDIA Jetson Orin Nano Dev Kit. And the functionality and technical characteristics of this camera module make it suited for a variety of applications such as machine vision, Intelligent Transportation, Aerospace, and Industrial inspection.
Application
- Machine vision
- Intelligent transportation
- Aerospace
- Industrial inspection
Specification
Feature |
Description |
Sensor |
SONY 2.12MP IMX390 RGGB |
ISP |
/ |
Image Size |
1/2.7 inch CMOS |
Output Pixels |
1920H*1080V |
Pixel Size |
3um |
FOV |
118°(Horizontal)*62°(Vertical) |
Aperture |
2.0 |
Focal Length |
3mm |
Maximum Optical Distortion |
-62% |
HDR Support |
Yes |
Output data |
MIPI/RAW@10bit/12bit |
Power Supply |
3.3V |
Current |
|
Camera interface |
22-pin FPC |
Connector |
FH67-30S-0.5SV |
Waterproof Rating |
IP67 |
Process Specifications |
M12 |
Operating temp. |
-40~+85℃ |
Dimensions |
W: 20mm, L:35mm, H:25mm |
Weight |
<50g |
Hardware Overview
Part List
IMX390 2.12MP 118°(H) FOV 4-lane MIPI CSI Camera |
x1 |
22-pin connector |
x1 |
ECCN/HTS
HSCODE | 8525891900 |
USHSCODE | 8525805050 |
UPC | |
EUHSCODE | 8517600000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |