![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
IMX219-77 Replacement Camera Module with 77° FOV for Raspberry Pi V2 Camera
This is an 8-megapixel camera with a FOV (field-of-view) of 77 degrees, which is suitable to use with the Raspberry Pi Camera Module V2.
Check out our new arrivals!
reComputer Jetson-10-1-H0 built with Jetson
Nano Production Module, reComputer Jetson-20
built with Jetson Xavier NX Production Module also includes on-device carrier board and
heatsink.
YOU MAY LIKE THIS
PRODUCT DETAILS
Check out our new arrivals!
reComputer Jetson-10-1-H0 built with Jetson Nano Production Module, reComputer Jetson-20 built with Jetson Xavier NX Production Module also includes on-device carrier board and heatsink.
Note
This product is a camera module without a driver board which can be attached to the Raspberry Pi Camera Module V2. It cannot be directly connected to the Raspberry Pi development board.
Description
This is an 8-megapixel camera with a FOV (field-of-view) of 77 degrees, which is suitable to use with the Raspberry Pi Camera Module V2.
If you are already using the Raspberry Pi Camera Module V2 which has a FOV of 62.2 degrees and looking for a higher 77-degree FOV, this camera module will be right for you.
By using this camera module, combined with a Raspberry Pi Camera Module V2 and a Raspberry Pi, you can simply realize camera-based projects. Also, you can experience better quality video capture from this camera and build more demanding projects!
Tip
We also offer a 160-degree FOV version of this camera module! Click here to learn more
Connection
This camera can be connected to the Raspberry Pi Camera Module V2 as follows
Specifications
Specification | Description |
---|---|
Megapixels | 8 Megapixels |
Photosensitive chip | Sony IMX219 |
CMOS size | 1/4 inch |
Aperture (F) | 2.0 |
Focal Length | 2.96mm |
Field of view (FOV) | 77.6 degrees |
Distortion | <1% |
EFL | 2.93mm |
Depth of Field (Focusing Range) | 20cm ~ infinity |
Lens size | 6.5*6.5mm |
Static picture resolution | 3280 × 2464 |
Video Recording | Supports 1080p30, 720p60 and 640 × 480p90 |
Parts List
1 x IMX219-77 Replacement Camera Module with 77° FOV for Raspberry Pi V2 Camera
ECCN/HTS
HSCODE | 8525801390 |
USHSCODE | 8525501000 |
UPC | |
EUHSCODE | 8517600000 |
COO | CHINA |
RoHS | 1 |
UK DoC | 1 |