![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
IMX219 M12/CS mount CMOS Camera Module - Nvidia Jetson & Raspberry Pi CM4 Camera, Support M12/CS mount lenses, High Image/Video Quality Camera Module
This IMX 219 CMOS camera module is based on the high-resolution Sony IMX 219 sensor and supports both M12 CS mount lenses. The 2 CSI (Camera Serial Interface) ports are 15 and 22 pin respectively, meaning this sensor can be easily assembled most of the board with the CSI port, and with plenty of choices in the aspect of the lens.
- 10+: $12.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Numerous lens choices: M12 & CS-mount lenses supported.
- Sony MX219 sensor: 8-Megapixel Back-illuminated CMOS with great sensitivity
- High resolution: Capable of 3280 x2464 pixel static images
- Great video performance: Capture at 1080p30, 720p60 and 640x480p90
- Easy to integrate:15/22-pin CSI (Camera Serial Interface) supported
Description
If your project needs multiple lenses with diverse specs, then this camera module will be your ideal choice for your project. It includes an M12 and CS lenses 2-in-1 mount, i.e. the M12 lenses with wide-angle and CS lenses with high image quality can be assembled to this module. Additionally, this module supports both 15 PIN and 22 PIN CSI (Camera Serial Interface) ports. All of which makes the scenario of this camera module much wilder.
IMX 219 CMOS camera module comes with a Sony 4.60mm(Type 1/4.)size square pixel array CMOS. Because of its great price-performance ratio and reliability, this popular CMOS sensor is adopted in many fields, such as customized cameras, robotics, security monitoring systems, AI facial recognition, etc.
And now this CMOS sensor has been included in this camera base module, offering 2 types of lens mounts, allowing you to connect to an M12 or CS-mount Lens. With a CS to C mount 5mm adaptor ring, a C mount lens can also be adapted by this camera module. In the case of multiple wide ranges of lens choices, it can adapt to various M12/C/CS lenses for different scenarios and applications. For instance, a wide-angle lens for a DIY sports camera, or a high-quality lens plus this module for the surveillance system monitoring.
The maximum resolution can output by this module is 3280x2464 pixels in static, 1080p30,720p60 and 640x480p90 in the video, the image & video quality will be ready-to-use for most of the project.
There are 2 ports supported by this module. which are 15 PIN and 22 PIN CSI ports. Which makes it easy to integrate with devices like seeed studio reTerminal, reComputer Series,
Note
We have released the Raspberry Pi Camera Module 3, which is the latest version of the Raspberry Pi Camera Module Family. Click here to learn more!
Attention
For Raspberry Pi, this module only supports the dev board with Raspberry Pi CM4 (Compute Module 4). And this module supports the Nvidia Jetson series.
Hazard: Before connecting the camera module, please double-check the CSI Pin definition at the end of this page, otherwise might cause damage to the FFC(Flexible Flat Cable) or components.
Note
Please make sure the dust cap is sealed on the module when no lens is attached.Comparison with the camera module we provide
Camera Module v2 | High Quality Camera | IMX 219 CMOS Camera Module | |
---|---|---|---|
Still resolution | 8 Megapixels | 12.3 Megapixels | 8 Megapixels |
Video modes | 1080p@30fps 720p@60fps 640×480p60/90fps |
1080p@30fps 720p@60fps 640×480p@60/90fps |
1080p@30fps 720p@60fps 640×480p60/90fps |
Sensor | Sony IMX219 | Sony IMX477 | Sony IMX219 |
Sensor resolution | 3280 × 2464 pixels | 4056 x 3040 pixels | 3280 × 2464 pixels |
Sensor image area | 3.68 x 2.76 mm (4.6 mm diagonal) |
6.287mm x 4.712 mm (7.9mm diagonal) |
3.68 x 2.76 mm (4.6 mm diagonal) |
Pixel size | 1.12 µm x 1.12 µm | 1.55 µm x 1.55 µm | 1.12 µm x 1.12 µm |
Focal length | 3.04 mm | depends on lens | depends on lens |
Horizontal field of view | 62.2 degrees | depends on lens | depends on lens |
Vertical field of view | 48.8 degrees | depends on lens | depends on lens |
Focal ratio (F-Stop) | 2.0 | depends on lens | depends on lens |
Size | 25 x 23 x 9mm | 38 x 38 x 18.4mm (excluding lens) |
38 x 38 x 16mm (excluding lens) |
Application
- Wide-angle lens for a DIY sports camera
- Surveillance system monitoring
Specification
Sensor | Sony IMX219 back-illuminated sensor |
---|---|
8 Megapixels | |
Diagonal 4.60mm (Type 1/4.0) | |
1.12mm (H) × 1.12mm (V) pixel size | |
Sensor resolution | 3280 × 2464 pixels |
Sensor image area | 3.68 x 2.76 mm (4.6 mm diagonal) |
Pixel size | 1.12 µm x 1.12 µm |
interface | 15p-1.0 mipi |
Working power supply | 3.3v(pin15) |
Sensitivity | 600mV/Lux-sec |
Maximum Image Transfer Rate | 30 fps for QSXGA |
Output formats | 8/10bit RGB RAW output |
S/N Ratio | 39db |
Dynamic Range | 69db |
Compliance | Restriction of Hazardous Substances(RoHS) Directive2011/65/EU |
FAQ
1. Is this module able to connect to other Raspberry Pi boards apart from Raspberry Pi CM4?
No, this module only supports Raspberry Pi CM4 with the carrier board.
2. Can I attach the C mount lens to this module?
Yes, If with a 5mm adaptor ring, a C-mount lens can be attached to the CS-mount of this module.
3. Is this module able to connect to Jetson nano?
No, this module is connected to the Jetson carrier board.
Part list:
1x IMX 219 Camera sensor module
1x CS lens mount
1x M12 lens mount
1x 15pin 125mm (4.92in) FFC (Flexible flat cable)
1x 22pin 150mm (5.9in) FFC
1x Dust cap
CSI 15 Pin Definition Table
CSI |
NO. | 01 | 02 | 03 | 04 | 05 | 06 | 07 | 08 | 09 | 10 | 11 |
SYMBOL | GND | CAM1-DN0 | CAM1-DP0 | GND | CAM1-DN1 | CAM1-DP1 | GND | CAM1-CN | CMA1-CP | GND | CAM-GPIO | |
NO. | 12 | 13 | 14 | 15 | ||||||||
SYMBOL | NC | SCL0 | SDA0 | VCC3.3V |
CSI 22 Pin Definition Table
CSI 22 PIN | NO. | 01 | 02 | 03 | 04 | 05 | 06 | 07 | 08 | 09 | 10 | 11 |
SYMBOL | GND | CAM1-DN0 | CAM1-DP0 | GND | CAM1-DN1 | CAM1-DP1 | GND | CAM1-CN | CMA1-CP | GND | CAM1-DN2 | |
NO. | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 21 | 22 | |
SYMBOL | CAM1-DP2 | GND | CAM1-DN3 | CAM1-DP3 | GND | CAM-GPIO | NC | GND | SCL0 | SDA0 | VCC3.3V |
ECCN/HTS
HSCODE | 8525891900 |
UPC | |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |