![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
IDO-SOM2D02-V1-2GW SoM based on SSD202 SoC - 128MB DDR3 RAM and 2GB SPI Flash
IDO-SOM2D02-V1-2GW is an ultra-small SoM (System on Module) based on SigmaStar SSD202 SoC (Arm® Cortex®-A7 Core) with 128MB DDR3 RAM and 2GB NAND Flash. The module integrates Ethernet, Wi-Fi, USB, audio, IR receiving interface, display interface, power management circuits, and other peripherals on a 2.95cm x 2.95cm PCB.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Featuring SSD202 SoC (Arm® Cortex®-A7 Core) with 128MB DDR3 RAM and 2GB NAND Flash
- Ultra-small size (29.5mm*29.5mm) with a single-sided layout, fully shielded on the back, and optional shielding cover on the front
- Supports Linux OS with super-fast boot-up times
- Integrates 1 way 10/100M Ethernet PHY and 2.4GHz Wi-Fi for network connectivity
- 96-pin package with 1.1mm pitch extending all resources of SSD202 to connect to other peripherals
Description
IDO-SOM2D02-V1-2GW is an ultra-small SoM (System on Module) based on SigmaStar SSD202 SoC (Arm® Cortex®-A7 Core) with 128MB DDR3 RAM and 2GB NAND Flash. The module integrates Ethernet, Wi-Fi, USB, audio, IR receiving interface, display interface, power management circuits, and other peripherals on a 2.95cm x 2.95cm PCB.
This SoM has a single-sided layout which means the back of the PCB is completely flat and has no traces. This helps to get rid of any interference when using this board with a carrier board. It can run Linux OS and has fast boot-up times with the included NAND flash storage. IDO-SOM2D02-V1-2GW has a 96-pin package with a 1.1mm pitch extending all resources of SSD202 to connect to other peripherals and prototype your projects!
Specifications
Specification | Details |
---|---|
CPU | SigmaStar SSD202 Arm® Cortex®-A7 dual-core processor, up to 1.2GHz |
Video processor | Supports max. resolution FHD (1920x1080)/60fps decoding, H.265/HEVC Decoder, I/P/B slices, all Intra-prediction modes, all inter-prediction modes |
RAM | 128MB DDR3 memory Supports auto-refresh and self-refresh mode |
Storage | 2GB SPI Flash |
System | Linux |
Ethernet | Supports two Ethernet ports, supports 10/100Mbps half/full duplex, one built-in 10/100M Ethernet PHY, supports one RMII to connect external PHY |
WiFI | Equipped with Sigmaster WiFi chip (SSW101B), with high performance, and 500 meters transmission distance in open space |
Display | Supports MIPI/RGB interface MIPI TX DSI 4-lane with max, 1.5Gbps, and output up to FHD 60fps Supports FHD graphic layer with Index 4/8,ARGB1555/ARGB4444/ARGB8888,RGB565,and YUV422 format |
Audio | 1 x Mono AMIC 1 x Dual channel DMIC 1 x LINEOUTR/L, supports 8K/16K/32K/48KHz Sampling Rate |
USB | 1 x USB 2.0 HOST |
Infrared | 1 x Infrared receiving interface (PM_IRIN) |
Peripherals | 4 x UART(PM_UART is used as Debug Serial by default) 1 x SDIO2.0 (Data bus 1/4 bit mode, compatible with SD Specification 2.0) 2 x I2C, 1 x I2S, 1 x SPI, 4 x PWM, several GPIOs |
Dimensions | 29.5mm x 29.5mm |
Interface Type | Stamp hole(96 PIN, 1.1mm pin pitch) |
PCB | 1.2mm thickness, 4-layer board, high Tg material, immersion gold process |
Weight | 8g |
Applications
- Smart displays
- Building intercom indoor units
- Medical electronics
- Voice recognition
- Smart home
- IoT smart gateways
Part List
1 x IDO-SOM2D02-V1-2GW SoM based on SSD202 SoC
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |