![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ICE Tower CPU Cooling Fan for Raspberry Pi (Support Pi 5)
The ICE Tower CPU Cooling Fan is designed for Raspberry Pi 5 and provides efficient cooling to enhance the performance and longevity of the device.
YOU MAY LIKE THIS
PRODUCT DETAILS
Feature
- Cooling Performance: Effectively dissipates heat generated by the Raspberry Pi, ensuring optimal operating temperatures and preventing overheating.
- Compact Design: With its compact design, the ICE Tower Cooling Fan fits perfectly on the Raspberry Pi, without obstructing other components or adding excessive bulk.
Description
The ICE Tower CPU Cooling Fan for Raspberry Pi is a high-performance cooling solution designed to effectively dissipate heat and ensure optimal operating temperatures for the Raspberry Pi. It is an essential accessory for users who want to enhance the performance and longevity of their Raspberry Pi device.
The compact design of the ICE Tower Cooling Fan allows it to seamlessly fit on top of the Raspberry Pi, ensuring efficient heat transfer without obstructing other components. Its easy installation process eliminates the need for complex wiring or additional tools, making it user-friendly for both beginners and experienced Raspberry Pi enthusiasts.
With its powerful cooling performance, the ICE Tower Cooling Fan effectively dissipates heat generated by the Raspberry Pi during intensive tasks or prolonged usage. This helps to prevent overheating and ensures stable performance.
Hardware Overview
Installation Procedure
- Fixed mounting brackets with two M2.5 screws to lce Tower Cooler. Pleasepay attention to the direction of mounting brackets.
- Add copper sticks and nuts tomounting brackets.
- Paste thermal tape to Raspberry Pi's CPU
- Fixed mounting brackets to RaspberryPi with copper sticks
Part List
ICE Tower CPU Cooling Fan for Raspberry Pi (Support Pi 5) |
x1 |
ECCN/HTS
HSCODE | 8414599060 |
USHSCODE | 8414519090 |
UPC | |
EUHSCODE | 8414591500 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewGood quality, cool fan
-
from order view质量不错,很喜欢,已经使用