![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ICE Tower CPU Cooling Fan for Raspberry Pi (Support Pi 4)
The cooling fan is mono-color, and this product will be out of stock for a long period of time. We've released the upgraded RGB version of this superfan. The same price, multiple times cool!!!
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
We've released the RGB LED version of this super fan. The same price, multiple times cool!!!
The Blu-ray version will be halted production and upgraded to the RGB version, which will be shipped randomly recently. We also released three different cases for this super fan.
Features
- Support Raspberry Pi 4 Model B/ Raspberry Pi 3 Model B /Raspberry Pi 3 Model B+
- DC 5V Power in (Can be powered by the Raspberry Pi)
- Ice Tower Structure
- 5mm copper tube
- Super heat dissipation
- Rated power 0.4W @5V, 0.08A
Description
Meet this super ICE Tower CPU Cooling Fan for Raspberry Pi! Tower structure, 5mm copper tube, multi-layer heat sinks, 7 blades powerful fan, all the above combinations make this super radiator for Raspberry Pi. In the case of overclocking, it can reduce the temperature of the Raspberry Pi from 80℃ to 40℃. What amazing! Best of all, this cooling fan supports the new Raspberry Pi 4 Model B. In our actual use, we found that Raspberry Pi 4 has a large amount of heat. with the help of this super fan, the powerful performance of the Raspberry Pi 4 will be fully released.
This super fan is designed by 52Pi, 52Pi is a world's leading Raspberry Pi accessories manufacturer, specializing in the design and production of various hats, screens, and accessories for the Raspberry Pi.
Mounting Guide and Evaluation
Special thanks for ETA PRIME to share this video with us.
The final cooling effect may vary depending on the test conditions. Due to shipping restrictions, we did not equip the accessories with silicone grease. If you use the thermal conductive tape in the accessory, you can reduce the temperature from 80 ° C to 48 ° C under the same conditions. It can be seen that the use of silicone grease is better. If you want to achieve the best heat dissipation, we recommend that you purchase silicone grease yourself.
Attention
1. In the heat dissipation test mentioned above, the temperature was lowered from 80 ° C to 40 ° C. The test conditions are as follows: 1-Room temperature 25 ° C / 2- Apply silicone grease directly to the heat sink and processor chip / 3- Raspberry Pi 4 processor overclocking
2. This product does not include the Raspberry Pi, the product image is only for the effect display, if you need the Raspberry Pi, please click here to buy.
Part List
- 2 x Steel Mounting Fixer (Fit for Raspberry Pi 3B+/4B
- Ice tower CPU fan *1
- M2.5x6 copper columns *4
- M2.5x4 screws *6
- Nuts *4
- Thermal Conductive Tape *3
- Screwdriver *1
Dimensions
ECCN/HTS
HSCODE | 8414599060 |
USHSCODE | 8414519090 |
UPC | |
EUHSCODE | 8414591500 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.
-
The best out thereInstalled this, sudo apt install stress-ng mesa-utils and ran it using this, stress-ng --cpu 0 --cpu-method fft and monitored the temperature using this, /opt/vc/bin/vcgencmd measure_temp.
Without the fan the raspberry pi reached 82 degrees within 45 seconds. Installed the fan using thermal grease and four hours later the CPU temperature was still at 40 degc.
You dont get much better than this. -
Fantastic little fan, the best I've tried so farThis fan arrived really fast, within 2 days of ordering. The packaging is clear and it comes with good instructions and free tools.
In terms of looks - it looks great and has a blue light which is always on.
The performance is the best I've seen, comparing to the Pimoroni clam and fan-shim, this keeps Kubernetes low at 28-30C only.