![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
I2C_LCD(With conversion Grove cable)
- 10+: $17.18
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is retired, please consider the new version as your alternative choice.
I2C_LCD is an easy-to-use display module, It can make display easier. Using it can reduce the difficulty of make, so that makers can focus on the core of the work.
We developed the Arduino library for I2C_LCD, user just need a few lines of the code can achieve complex graphics and text display features.
More than that, we also develop the dedicated picture data convert software (bitmap converter),now is available to support PC platform of windows, Linux, Mac OS. Through the bitmap convert software you can put your favorite picture displayed on I2C_LCD, without the need for complex programming.
Features:
Only 2 Arduino pins are occupied (Use I2C interface).
Arduino library supported, use a line of code to complete the display.
168 ASCII characters can be displayed.
128X64 dual color picture can be displayed.
Provide dedicated picture data convert software (Bitmap Converter) .
Adjustable backlight brightness and contrast.
Support modify device address, can support 127 modules work in parallel.
Convenient Grove interface.
China style unique appearance.
Dimensions:
Part List:
1 x I2C_LCD
1 x Grove - 4 pin Female Jumper to Grove 4 pin Conversion 12cm Cable
If you want to use I2C_LCD with Grove interface Arduino boards (The boards with Grove connectors, like Seeeduino and so on), please refer to another version of I2C_LCD (With universal Grove cable).
Documentation
Technical support: [email protected]
Please visit our WIKI page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum
Technical details
Dimensions | 67mm x50mm x9mm |
Weight | G.W 19g |
Battery | Exclude |
Part List
I2C LCD | 1 |
ECCN/HTS
HSCODE | 8531200000 |