I2C Driver/Adapter-Easily Driver I2C Devices
I²CDriver is an easy-to-use, open source tool for controlling I²C devices. It works with Windows, Mac, and Linux, and has a built-in color screen that shows a live “dashboard” of all the I²C activity.
- 10+: $29.90
YOU MAY LIKE THIS
PRODUCT DETAILS
I²CDriver is an easy-to-use, open source tool for controlling I²C devices. It works with Windows, Mac, and Linux, and has a built-in color screen that shows a live “dashboard” of all the I²C activity. It uses a standard FTDI USB serial chip to talk to the PC, so no special drivers need to be installed. The board includes a separate 3.3 V supply with voltage and current monitoring.
I²C is Everywhere
It’s in every phone, in your embedded electronics, in every microcontroller, Raspberry Pi, and PC motherboard. It’s a mature technology - still going strong after 36 years. Because it’s everywhere, I²C is used by everyone from novices to embedded designers. But the common element of everyone’s I²C experience is struggle. Instead of being easy, I²C very often feels really difficult. Because there are so many ways for I²C to go wrong, things rarely “just work” and instead involve some painful debugging.
I²CDriver Makes I²C Much More Friendly
While other I²C tools might offer a couple of LEDs, I²CDriver has a clear logic-analyzer display of the signal lines plus a graphical decoding of the I²C traffic.
The I²C traffic decoder
In addition, it continuously displays an address map of all attached I²C devices, so as you connect a device, it lights up on the map. You’ll never have to ask “is this thing even switched on?” again.
The heat map shows all 7-bit I²C addresses
The current and voltage monitoring let you catch electrical problems early. The included color-coded wires make hookup a cinch; no pinout diagram is required. It includes a separate 3.3 V supply for your devices, a high-side current meter, and programmable pullup resistors for both I²C lines.
There are three I²C ports, so you can hook up multiple devices without any fuss.
I²CDriver comes with free (as in freedom) software to control it from:
- a GUI
- the command-line
- C and C++ using a single source file
- Python 2 and 3, using a module
Features
- Open hardware: the design, firmware and all tools are under BSD license- Live display: shows you exactly what it’s doing all the time
- Fast transfer: sustained I²C transfers at 400 and 100 kHz
- USB power monitoring: USB line voltage monitor to detect supply problems, to 0.01 V
- Target power monitoring: target device high-side current measurement, to 5 mA
- I²C pullups: programmable I²C pullup resistors, with automatic tuning
- Three I²C ports: three identical I²C ports, each with power and I²C signals
- Jumpers: color coded jumpers included in each pledge level
- 3.3 output: output levels are 3.3 V, all are 5 V tolerant
- Supports all I²C features: 7- and 10-bit I²C addressing, clock stretching, bus arbitration
- Sturdy componentry: uses an FTDI USB serial adapter, and Silicon Labs automotive-grade EFM8 controller
- Usage reporting: reports uptime, temperature, and running CRC of all traffic
- Flexible control: GUI, command-line, C/C++, and Python 2/3 host software provided for Windows, Mac, and Linux
Specifications
- Maximum power out current: up to 470 mA- Device current: up to 25 mA
- Dimensions: 61 mm x 49 mm x 6 mm
- Computer interface: USB 2.0, micro USB connector
Do More With I²CDriver
I²CDriver driving three 8x8 LED modules
By controlling I²C hardware using the PC tools you’re most comfortable with, you can get devices doing what you want in a fraction of the development time. Calibrating devices like accelerometers, magnetometers, and gyroscopes is much simpler and faster when done directly on the PC through I²CDriver.
I²CDriver ships with Python examples using small groups of I²C devices to make something useful.
Watch the Whole Network
As well a a live decode of the traffic, the built in display shows a heatmap of all active network nodes. So in an I²C network with multiple devices, you can see at a glance which ones are the most active.
See what I²C is Doing Instantly
When an I²CDriver is connected to an existing I²C bus, it “snoops” the traffic and displays it on the screen. This provides an excellent tool for debugging I²C issues, because you can listen in on the conversation as it happens.
Capture I²C Traffic to Your PC
I²CDriver can dump all I²C traffic back to the PC. I²CDriver’s capture mode reliably records every bit to an exhaustive time-stamped log. This is really helpful for debug, analysis, and reverse-engineering. Supported formats include text, CSV, and VCD.
Modules and Carriers
Each module is 18 mm x 18 mm with castellated connectors for power and I²C. You can connect headers to them directly, incorporate them in your own designs, or solder onto carrier boards provided in the Expert and Gold pledge levels. These boards hold three modules each so they are all on a single I²C bus. In a few seconds you can combine modules for a quick prototype.
Part List
I²CDriver with three cable sets
ECCN/HTS
HSCODE | 8503001000 |
USHSCODE | 8543708900 |
UPC | |
EUHSCODE | 8471707000 |
COO | United States |