![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
HydraBus Sick Of Beige Case
SKU
110060037
A clear laser-cut acrylic case kit for the HydraBus
YOU MAY LIKE THIS
PRODUCT DETAILS
A clear laser-cut acrylic case kit for the HydraBus. This case is designed to be simple, cheap, and easy to assemble.
The HydraBus PCB is sandwiched between two laser-cut acrylic sheets, and the whole assembly is held together with aluminum screws and standoffs
HydraBus Acrylic case kit parlist:
Part | Qty | Description |
Top bolt | 4 | 12mm bolt (M3 size) |
Bottom bolt | 4 | 6mm bolt (M3 size) |
Top standoff | 4 | 5.0 HEX 6.0mm ALUMINUM female standoff (M3 size) |
Bottom standoff | 4 | 5.0 HEX 6.0mm ALUMINUM female standoff (M3 size) |
Acrylic sheets | 2 | Laser cut acrylic sheet 2.55mm in width Material A-T-1 Clear, Difficulty is Easy (Top & Bottom laser cutting is 456mm) |
For more info visit the HydraBus website or see github: https://github.com/bvernoux/hydrabus
If you encounter any problems when using this product, contact the technical support.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 22g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review