![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Humidity temperature sensor module
SKU
SEN111A2B
The module of HSM-20G is essential for those applications where the relative humidity can be converted to standard voltage output
YOU MAY LIKE THIS
PRODUCT DETAILS
The module of HSM-20G is essential for those applications where the
relative humidity can be converted to standard voltage output.
1. Applications
¦ Humidifiers & dehumidifiers
¦ Air-conditioner
¦ Humidity data loggers
¦ Automotive climate control
¦ Other applications
2.Specifications
Characteristics HSM-20G
Input voltage range DC 5.0±0.2V
Output voltage range DC 1.0???.0 V
Measurement Accuracy ±5% RH
Operating Current (Maximum) 2mA
Storage RH Range 0 to 99% RH
Operating RH Range 20 to 95% (100% RH intermittent)
Transient Condensation < 3%RH
Storage -20℃ to 70℃ Temperature Range
Operating 0℃ to 50℃
Hysteresis (RH @ 25℃) MAX 2%RH
Long Term Stability(typical drift per year) ±1.5%
Linearity Linearity
Time Response(63% step change) 1 min
Dimensions(L*W) 34mm*22mm
Complete Datasheet could be found here.
relative humidity can be converted to standard voltage output.
1. Applications
¦ Humidifiers & dehumidifiers
¦ Air-conditioner
¦ Humidity data loggers
¦ Automotive climate control
¦ Other applications
2.Specifications
Characteristics HSM-20G
Input voltage range DC 5.0±0.2V
Output voltage range DC 1.0???.0 V
Measurement Accuracy ±5% RH
Operating Current (Maximum) 2mA
Storage RH Range 0 to 99% RH
Operating RH Range 20 to 95% (100% RH intermittent)
Transient Condensation < 3%RH
Storage -20℃ to 70℃ Temperature Range
Operating 0℃ to 50℃
Hysteresis (RH @ 25℃) MAX 2%RH
Long Term Stability(typical drift per year) ±1.5%
Linearity Linearity
Time Response(63% step change) 1 min
Dimensions(L*W) 34mm*22mm
Complete Datasheet could be found here.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 20g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review