![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Humble PI - Prototype Board for Raspberry Pi
- 10+: $8.91
YOU MAY LIKE THIS
PRODUCT DETAILS
The Humble PI is a full size electronics prototyping board for the popular Raspberry Pi minicomputer. The main specifications are:
GPIO header is broken out to twin row pads (convenient and fast access for more than single wire hookups)
Construction is very easy (suitable even for children with basic soldering skills)
Optional voltage regulator kit (for when you want to use power other than the Pi power)
Pick up points for the Pi 3.3v and 5v supply (flexible options for powering your project)
Centre power rails (perfect for powering IC's and it eliminates lots of wiring)
2.54mm holes arranged in 3's (a seriously convenient layout)
Featured in popular publications (good base of knowledge around the board, such as Everyday Practical Electronic's series of projects)
Available worldwide (many people now stock the board)
Features
Gold plated finish (Protection against oxidization means your device will outlast normal solder finished boards)
Comes as a complete "self solder" kit of parts
Complete with supporting standoff
Made in the UK
Compatible with Raspberry Pi A+,B,B+/2.
Dimensions
84.6mm x 55.5mm x 11.5mm (14.9 with optional DC jack)
Documents
Projects
http://raspberrypi.werquin.com/post/44815465706/almost-final-hardware-with-the-humble-pi
http://www.doctormonk.com/2012/08/review-of-raspberry-pi-prototyping.html
http://averagemanvsraspberrypi.blogspot.co.uk/2013/08/average-mans-raspberry-pi-internet-radio.html
http://averagemanvsraspberrypi.blogspot.co.uk/2013/08/humble-pi-excel-template.html
If you need to ask questions, please do on the forum at Openmicros.org.
Technical details
Dimensions | 80mm x70mm x7.5mm |
Weight | G.W 16g |
Battery | Exclude |
Part List
Humble PI - Prototype Board for Raspberry Pi | 1 |
ECCN/HTS
HSCODE | 8517709000 |
UPC | 841454106968 |
COO | UNITED KINGDOM |