![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Hot Glue Sticks - 5pcs
SKU
114990038
Hot glue is a form of thermoplastic adhesive, it is designed to be melted in an electric hot glue gun
YOU MAY LIKE THIS
PRODUCT DETAILS
Hot glue is a form of thermoplastic adhesive, it is designed to be melted in an electric hot glue gun. The glue is melted when hot and solidifies in a few seconds to one minute. It has been widely applied to bond and assemble wood, plastic and glass parts because of its rapid bonding feature.
This pack comes with 5 hot glue sticks.
Features
- Transparent
- Environment friendly
- 27mm in length, 7.2mm in diameter
Technical details
Dimensions | 170mm x25mm x15mm |
Weight | G.W 56g |
Battery | Exclude |
ECCN/HTS
HSCODE | 3916909000 |
USHSCODE | 39169050 |
UPC | 841454106975 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page