the AI Hardware Partner
Toggle Nav
Loading...

Home Assistant Yellow Kit with Power-over-Ethernet

SKU
102060186

The Home Assistant Yellow Kit with Power Supply is a smart home hub powered by Raspberry Pi CM4 that has over 2,500 built-in integrations and supports hundreds of thousands of devices and services for easy control of various aspects of your home with powerful automation capabilities, energy consumption tracking, and the latest Zigbee radio chip for smart home connectivity.

$135.00
In stock
-
+

PRODUCT DETAILS

 

Note

  • Seeed Studio is officially proved reseller of Home Assistant Yellow.
  • The bundle of Home Assistant Yellow Kit and Raspberry Pi CM 4 is now available!Sufficient stock in local warehouse. Free shipping for Bundle! Enjoy bundle savings of up to $10 compared to buying separately, valid until December 31,2024!

Comparison between Home Assistant Yellow's different versions

SKU

102060185

102060186

113060066

Product Name

Home Assistant Yellow Kit with Power Supply

Home Assistant Yellow Kit with Power-over-Ethernet

Home Assistant Yellow Standard

Home Assistant Yellow Board

Raspberry Pi CM4

×

×

CM4002016

Home Assistant OS pre-installed

×

×

Power Adapter

×

Power-over-Ethernet

×

×

Network Cable

*In the comparison table, the adapter contains replaceable plugs, including US regulations, European regulations, Australian regulations, UK regulations.

*For more accessories please click Home Assistant Yellow with Optional Accessories.

The Home Assistant Yellow Kit with Power Supply is a smart home hub powered by Raspberry Pi CM4 that has over 2,500 built-in integrations and supports hundreds of thousands of devices and services for easy control of various aspects of your home with powerful automation capabilities, energy consumption tracking, and the latest Zigbee radio chip for smart home connectivity.

Feature

  • Ready-to-use and Fully-supported Home Assistant: One software controls the integration with over 1,000 different devices and services, making it really help people control various aspects of the home like lights, thermostats, TV, music, and more.
  • Powerful Automation Capabilities: Offer automation editor for customization while providing pre-made automation blueprints contributed by the Home Assistant community.
  • Energy Consumption Tracking and Management: Pair with supported sensing hardware, enabling people to monitor their energy usage and trends over time.
  • High Expandability and Scalability: Equip M.2 slot supporting NVMe SSD hard drive, and provide smart-home wireless that supports Zigbee 3.0, OpenThread, and Matter.
  • Dual Power Supply: Support both Power-over-Ethernet power supply and power adapter.

Description

Home Assistant Yellow Kit with Power Supply is a smart home hub powered by Raspberry Pi CM4. It is a ready-to-use and fully supported Home Assistant where that has over 2,500 built-in integrations and supports hundreds of thousands of devices and services Integrations - Home Assistant, making it really help people control various aspects of the home like lights, thermostats, TV, music, and more.

This board has equipped powerful automation capabilities by offering an automation editor to users and helping them create intelligent rooms, buildings, or parks. There are also available Latest Blueprints Exchange topics - Home Assistant Community contributed by the Home Assistant community, for users directly using it.

It only requires one software to manage all the equipment. Meanwhile, there are also services that can be used in the Home Assistant Demo and automation for users to get information about the commute like the air quality in the area, or the latest currency exchange rates. Paired with supported sensing hardware, it enables people to monitor their energy usage and trends over time, offering Home Energy Management - Home Assistant and management.

The Home Assistant Yellow Kit with Power Supply includes the latest Zigbee radio chip from Silicon Labs, which is forward-compatible with the upcoming Matter smart home connectivity standard. 

It includes an M.2 expansion port for NVMe SSD hard drive for expanding available space. It contains a gigabit Ethernet, 2 USB 2.0 Type-A host ports, and 1 USB-C 2.0 device port. It also has a high-quality stereo audio DAC with a 2V RMS line out on a 3.5mm audio jack.

The board supports both the Power-over-Ethernet power supply and power adapter. With a PoE-compatible switch or router, you can communicate and power Home Assistant Yellow with a single Ethernet cable.

Application

  • Smart Home Automation
  • Energy Management
  • Home Security
  • Health Monitoring
  • HVAC automation
  • Home entertainment automation
  • Environmental monitoring

Specification

Specification Value
Board Size 12 cm x 12 cm
Processor Quad-core Cortex-A72 (ARMv8) 64-bit / 1.5 GHz
RAM Up to 8 GB
Storage Up to 32 GB eMMC
Expansion Slot M.2 socket for NVMe SSDs (2230, 2242, 2260, 2280)
PCIe PCIe x1
Ethernet Gigabit Ethernet
PoE Supported Yes

USB Ports

2 x USB 2.0 Type-A host port,

1 x USB-C 2.0 device port

Audio High-quality stereo audio DAC
Wireless Silicon Labs MGM210P Mighty Gecko Module
Wireless Protocols Zigbee 3.0, OpenThread, and Matter
Wireless Radio 2.4 GHz with TX power up to +20 dBm
Pre-installed Firmware Zigbee 3.0 (EZSP), can be upgraded
Power 12 V / 2 A through barrel DC power jack
LEDs Green (Power), Red (Disk usage), Yellow (Home Assistant system state)

Buttons

Red (Factory reset),

Blue (To be determined)

RTC Backed by CR2032 battery

Enclosure

Translucent injection-molded polycarbonate plastic

Tool-free assembly

Accommodates custom heat sink (included)

Enclosure Size 123 mm x 123 mm x 36 mm

Typical Power Usage

Idle ~1.5 W,

Idle with NVMe ~2.5 W,

Load ~5-9 W

 

Hardware Overview

 

Part List

Home Assistant Yellow Board x1
Accommodates custom heat sink x1
Translucent injection-molded polycarbonate plastic x1

ECCN/HTS

HSCODE 8517180050
USHSCODE 8543708800
UPC
EUHSCODE 8543709099
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    ok, super. everything delivery on time.
    By
  2. Documentation
    100%
    Product Quality
    100%
    from order view
    Love it so much, makes such a difference.
    By
  3. Documentation
    100%
    Product Quality
    100%
    from order view
    Perfect :)
    By
  4. Documentation
    80%
    Product Quality
    100%
    from order view
    Works as inteded
    By
  5. Documentation
    100%
    Product Quality
    100%
    from order view
    This is a great product, just requires a PoE switch or router and a CM4 module of your choice. I used some PoESP32s to connect remote sensors.
    By

FAQ

Items 1 to 5 of 16 total

Page
Show per page