![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Home Assistant Yellow Kit with Power Supply
The Home Assistant Yellow Kit with Power Supply is a smart home hub powered by Raspberry Pi CM4 that has over 2,500 built-in integrations and supports hundreds of thousands of devices and services for easy control of various aspects of your home with powerful automation capabilities, energy consumption tracking, and the latest Zigbee radio chip for smart home connectivity.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
- Seeed Studio is officially proved reseller of Home Assistant Yellow.
- The bundle of Home Assistant Yellow Kit and Raspberry Pi CM 4 is now available!Sufficient stock in local warehouse. Free shipping for Bundle! Enjoy bundle savings of up to $10 compared to buying separately, valid until December 31,2024!
Comparison between Home Assistant Yellow's different versions
SKU |
|||
Product Name |
|||
Home Assistant Yellow Board |
√ |
√ |
√ |
Raspberry Pi CM4 |
× |
× |
CM4002016 |
Home Assistant OS pre-installed |
× |
× |
√ |
Power Adapter |
√ |
× |
√ |
Power-over-Ethernet |
× |
√ |
× |
Network Cable |
√ |
√ |
√ |
*In the comparison table, the adapter contains replaceable plugs, including US regulations, European regulations, Australian regulations, UK regulations. *For more accessories please click Home Assistant Yellow with Optional Accessories. |
The Home Assistant Yellow Kit with Power Supply is a smart home hub powered by Raspberry Pi CM4 that has over 2,500 built-in integrations and supports hundreds of thousands of devices and services for easy control of various aspects of your home with powerful automation capabilities, energy consumption tracking, and the latest Zigbee radio chip for smart home connectivity.
Feature
- Ready-to-use and Fully-supported Home Assistant: One software controls the integration with over 1,000 different devices and services, making it really help people control various aspects of the home like lights, thermostats, TV, music, and more.
- Powerful Automation Capabilities: Offer automation editor for customization while providing pre-made automation blueprints contributed by the Home Assistant community.
- Energy Consumption Tracking and Management: Pair with supported sensing hardware, enabling people to monitor their energy usage and trends over time.
- High Expandability and Scalability: Equip M.2 slot supporting NVMe SSD hard drive, provide smart-home wireless that supports Zigbee 3.0, OpenThread, and Matter
- Open-source Development Board: Provide full control without vendor lock-in and protect data by storing everything locally
Description
Home Assistant Yellow Kit with Power Supply is a smart home hub powered by Raspberry Pi CM4. It is a ready-to-use and fully supported Home Assistant has over 2,500 built-in integrations and supports hundreds of thousands of devices and services Integrations - Home Assistant, making it really help people control various aspects of the home like lights, thermostats, TV, music, and more.
This board has equipped powerful automation capabilities by offering an automation editor to users and helping them create intelligent rooms, buildings, or parks. There are also available Latest Blueprints Exchange topics - Home Assistant Community contributed by the Home Assistant community, for users directly using it.
It only requires one software to manage all the equipment. Meanwhile, there are also services that can be used in the Home Assistant Demo and automation for users to get information about the commute like the air quality in the area, or the latest currency exchange rates. Paired with supported sensing hardware, it enables people to monitor their energy usage and trends over time, offering Home Energy Management - Home Assistant and management.
The Home Assistant Yellow Kit with Power Supply includes the latest Zigbee radio chip from Silicon Labs, which is forward-compatible with the upcoming Matter smart home connectivity standard.
It includes an M.2 expansion port for NVMe SSD hard drive for expanding available space. It contains a gigabit Ethernet, 2 USB 2.0 Type-A host ports, and 1 USB-C 2.0 device port. It also has a high-quality stereo audio DAC with a 2V RMS line out on a 3.5mm audio jack.
Application
- Smart Home Automation
- Energy Management
- Home Security
- Health Monitoring
- HVAC automation
- Home entertainment automation
- Environmental monitoring
Specification
Specification |
Value |
Board Size |
12 cm x 12 cm |
Processor |
Quad-core Cortex-A72 (ARMv8) 64-bit / 1.5 GHz |
RAM |
Up to 8 GB |
Storage |
Up to 32 GB eMMC |
Expansion Slot |
M.2 socket for NVMe SSDs (2230, 2242, 2260, 2280) |
PCIe |
PCIe x1 |
Ethernet |
Gigabit Ethernet |
PoE Supported |
- |
USB Ports |
2 x USB 2.0 Type-A host port, 1 x USB-C 2.0 device port |
Audio |
High-quality stereo audio DAC |
Wireless |
Silicon Labs MGM210P Mighty Gecko Module |
Wireless Protocols |
Zigbee 3.0, OpenThread, and Matter |
Wireless Radio |
2.4 GHz with TX power up to +20 dBm |
Pre-installed Firmware |
Zigbee 3.0 (EZSP), can be upgraded |
Power |
12 V / 2 A through barrel DC power jack |
LEDs |
Green (Power), Red (Disk usage), Yellow (Home Assistant system state) |
Buttons |
Red (Factory reset), Blue (To be determined) |
RTC |
Backed by CR2032 battery |
Enclosure |
Translucent injection-molded polycarbonate plastic Tool-free assembly Accommodates custom heat sink (included) |
Enclosure Size |
123 mm x 123 mm x 36 mm |
Typical Power Usage |
Idle ~1.5 W, Idle with NVMe ~2.5 W, Load ~5-9 W |
Hardware Overview
Part List
Home Assistant Yellow Board |
x1 |
Power Adapter |
x1 |
Accommodates custom heat sink |
x1 |
Translucent injection-molded polycarbonate plastic |
x1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewas expected
-
from order viewEasy assembly
-
from order viewIt does the job.
-
from order viewCame quickly with all parts as advertised
-
from order viewThis is a great device. Replacing my Pi 4 8GB with Home Assistant Yellow, so I can have some more fun with my Pi 4. I've been running Home Assistant with a SSD for a while now.
FAQ
- Page Previous
- Page 1
- You're currently reading page 2