![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
High Speed Gear Kit - 18045
SKU
114990063
This goods is five group of light and handy gears that is engineering plastic material,It's 1
YOU MAY LIKE THIS
PRODUCT DETAILS
This goods is five group of light and handy gears that is engineering plastic material,It's 1.6~2.5 transimission ratio. Very good used for DIY project(like a small mechanical motion device, application in toy and robot)
Feature:
- material:engineering plastic
- good wear-resistance
- low niose
- transmission smooth and steady.
Specification:
It has 5 group high speed gears,different transmission ratio as follow:
2.5 : 1(32T+13T)
2.2 : 1 (31T+14T)
2.0 : 1 (30T+15T)
1.8 : 1 (29T+16T)
1.6 : 1 (28T+17T)
specially: They are pairs using with one to one
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 9g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review