the AI Hardware Partner
Toggle Nav
Loading...

Water Cooling Kit for Raspberry Pi 5

The first water cooling kit specially designed for Raspberry Pi 5, which is a collaborative product released by Seeed Studio and 52Pi, can control the temperature of a single fully loaded Raspberry Pi 5 at about 40℃. Each water cooling kit is capable of simultaneously cooling multiple Raspberry Pi 5 units, offering a cooling solution for Raspberry Pi 5 cluster management.

$120.00
In stock
  • 10+: $115.00
-
+

PRODUCT DETAILS

Feature

  • Made for Raspberry Pi: Specially designed for Raspberry Pi 5, 1:1 mold opening, covering all heat sources, including CPU, Wi-Fi, power chip, and eMMC.
  • Cooling Performance: Effectively dissipates the heat generated by the Raspberry Pi, ensuring optimal operating temperatures and preventing overheating.
  • Easy to Use: The integrated design of the water pump and cooling fan is convenient for users to install.
  • RGB Color Lighting: RGB-colored lights are installed at the fan and water pump locations.

Description

Unleash the full potential of your Raspberry Pi 5 with this super cool water-cooling kit!!!

 
It is a high-performance cooling solution designed to effectively dissipate heat and ensure optimal operating temperatures for the Raspberry Pi. It is an essential accessory for users who want to enhance the performance and longevity of their Raspberry Pi device.


The compact design of the Water cooling kit for Raspberry Pi 5 allows it to be seamlessly installed on the top and bottom of the Raspberry Pi 5, ensuring efficient heat transfer and perfectly protecting the bottom of the Raspberry Pi. Its simple installation process eliminates the need for complex wiring or additional tools, making it friendly to both beginners and experienced Raspberry Pi enthusiasts.


With its powerful cooling performance, the water cooling kit for Raspberry Pi 5 for effectively dissipates heat generated by the Raspberry Pi during intensive tasks or prolonged usage. This helps prevent overheating and ensures stable performance. Efficient water-cooled cooling will allow you to connect multiple Raspberry Pi boards to a set of cooling devices. When using Raspberry Pi in a cluster, you can use a set of water-cooled devices to effectively cool multiple Raspberry Pi boards.

 

Comparison of the Raspberry Pi 5's PCB temperature under full load, without heat dissipation, and with a water cooling kit.

Comparison of the temperature near the CPU on the back of the Raspberry Pi 5.

The temperature of the Raspberry Pi 5 with water cooling kit is around 37 under full load operation.

Part List

 Water Cooling Kit

x1

Water Cooling Radiator

x1

Black heatsink

x1

Silicone hose

x2

12V/2A Power Adapter(US)

x1

Hexagonal screw M2.5*10

x4

L-key hex wrench

x1

 

ECCN/HTS

HSCODE 8414599060
USHSCODE 8414519090
UPC
EUHSCODE 8414591500
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ