![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
HiKey 970 Development Board
SKU
102110139
What is Hikey 970Hikey970 is Super Edge AI Computing Platform Powered by Kirin970 SOC with 4 x Cortex A73,4 x Cortex A53
YOU MAY LIKE THIS
PRODUCT DETAILS
What is Hikey 970
Hikey970 is Super Edge AI Computing Platform Powered by Kirin970 SOC with 4 x Cortex A73,4 x Cortex A53. Hikey970 has 6GB LPDDR4 RAM, 64GB UFS storage, Gigabit Ethernet, GPS,PCIE Gen2 and CAN on board. As world’s first dedicated NPU AI platform, Hikey970 integrates Huawei HiAI computing architecture and popular neural network frameworks which supports CPU, GPU AI and Neural Processing Unit dedicated to AI acceleration. Also It also comes with Huawei’s HiAI SDK. Hikey 970 can be used in most application in build Deep Learning, Robots, Automobile and Smart City.
Technical details
Dimensions | 100mm x85mm x10mm |
Weight | G.W 150g |
Battery | Exclude |
Hardware Specification of HiKey 970 | |
SoC | Kirin 970 SoC |
CPU | 4 x Cortex A73 @ 2.36GHz, 4 x Cortex A53 @ 1.8GHz |
GPU | Mali G72-MP12 |
RAM | 6GB LPDDR4 |
Features | |
Storage | 64GB UFS storage; micro SD card slot; PCIE Gen2 on M.2 M Key connector |
Ethernet | 1x1000Mbps LAN Por |
Wireless | WiFi(2.4 -and 5-GHz dual band with two antennas); Bluetooth 4.1; GPS, Glonass,BeiDou |
USB | 2x USB 3.0 Type A(Host only); 1x USB 2.0 Type-C (OTG); 1xUSB 2.0 (Host only) |
Display | 1xHDMI1.4 (Type A-full); 1x4L-MIPIDSI; HDMI out up to FHD 1080 |
Video | MPEG2@80Mbps, MPEG4@50Mbps, H264@240Mbps, H265@160Mpbs, VP8@100Mbps, VP9@120Mbps |
Audio | HDMI output |
Camera | 1x4 lanes CSI ; 1x2 lanes CSI |
Expansion Interface | 40-pin 96Boards low-speed expansion header:+1.8V, +5V, DC power, GND, 2UART, 2I2C,SPI,I2S,12*GPIO |
Expansion Interface | 60-pin 96Boards high-speed expansion header: 4L-MIPI DSI, I2C x2, SPI(48M),USB 2.0, 2L +4LMIPI CSI |
AI | Dedicated Neural-network Processing Unit (NPU) |
CAN | Implements CAN V2.0B at 1Mb/s: 0-8 byter length in the data field; Standard and extended data and remote frames |
CAN | Receive buffers, masks and filters:Two receive buffers with prioritized message storage; Six 29-bit filters; Two 29-bit masks |
LED | 1 x WiFi activity LED; 1 x BT activity LED; 4 x User LEDs |
Power Source | Recommend a 12V@2A adaptor with a DC pulg which has a 4.75mm outer diameter and 1.7mm center pin with standard center -positive(EIAJ-3 Compliant) |
OS Support | AOSP |
Part List
HiKey970 board | 1 |
ECCN/HTS
HSCODE | 8471504090 |
USHSCODE | 8543708800 |
UPC | 841454121329 |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review
-
Very good quality ! Wonderful single board computer. Take care about the heating, needs case with proper fans. I recommend this seller, the package was well packed. thanks
FAQ
Show
per page