![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
HiFiBerry Digi+ standard
- 10+: $33.16
YOU MAY LIKE THIS
PRODUCT DETAILS
The HiFiBerry Digi+ is a high-quality S/PDIF output board for the Raspberry Pi (newer models with 40 pin GPIO connector).
Usage recommendations
high quality digital audio connection
to connect high quality DACs using an optical or electrical output
Features
Dedicated S/PDIF interface chip supports up to 192kHz/24bit resolution
Optical (Toslink) and electrical outputs
Bit-perfect output, audio data stream will not be modified in any way
Connects directly to the Raspberry Pi, no additional cables needed
No soldering, comes as a pre-fabricated kit. You just plug it onto the Raspberry Pi, it is conform to the Raspberry Pi hardware-attached-on-top (HAT) specification.
Compatible with Raspberry Pi models A+, B+ and 2B (Zero after soldering the GPIO header)
Directly powered from the Raspberry Pi, no additional power supply
Comes with all components required to mount it. We include 4 M2.5x12mm spacers to fix the board onto the Raspberry Pi.
Part List
1 x HiFiBerry Digi+ standard audio board
4 x M2.5x12mm spacers to mount on the Raspberry Pi
For any technical support, please contact our user guides and forum: http://support.hifiberry.com/hc/en-us/
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 30g |
Battery | Exclude |
ECCN/HTS
HSCODE |
ROHS | 1 |