![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Hexy
- 10+: $237.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Introduction to advanced robotics, kinematics, and programming
Target segments
DIY enthusiasts, students high-school age and above, parents,educators, researchers
Market success
Featured on Engadget, Wired, the New York Times, MAKE, Kickstarter,Staff Pick, and more
Raised over $168,000 in a 30-day Kickstarter campaign in May 2012
Kit components
Blue acrylic laser-cut pieces (1 extra set of legs)
20 servos (18 for legs, 1 for eyes, 1 extra)
1 ultrasonic distance sensor eyes
1 Arduino-based Servotor32 robot controller capable of controlling up
to 32 servos
All the screws and nuts needed to assemble the kit, with extras
Extra set of carbon gear servo replacements
Bluetooth module that plugs straight into the Servotor32 robot controller
Technical overview
Dimensions - boxed kit: 8in x 8in x 4in
Dimensions - assembled: 1ft x 7in (reflects stationary pose; height is variable depending on pose)
Weight: 3lbs
Carrying weight limit: 3lbs
Operating systems: Windows, OSX, or Linux
Manufacturing standards: RoHS
Additional content
Detailed Hexy product description: http://arcbotics.com/products/hexy/
Guide to getting started with Hexy:http://arcbotics.com/products/hexy/start/
Support
If you have any further question for technical support, please contact help(at)arcbotics.com.
Technical details
Dimensions | 220mm x205mm x105mm |
Weight | G.W 1320g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9023009000 |