![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Helical gear set (for 90 degrees transmission)
SKU
114990061
This helical gear can be used for 90 degrees of transmission
YOU MAY LIKE THIS
PRODUCT DETAILS
This helical gear can be used for 90 degrees of transmission. it has good wear-resistance,low niose,transmission smooth and steady.
Feature:
- good wear-resistance
- low niose
- transmission smooth and steady.
- Material:Cu+engineering plastics
Specification:
- Gear A: tooth number(Z):15, Outer diameter:18.6mm, Thickness:6mm, Inner diameter:6mm
- Gear A: tooth number(Z):10, Outer diameter:12.8mm, Thickness:6mm, Inner diameter:4mm
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 9g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8483409000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review