the AI Hardware Partner
Toggle Nav
Loading...

Aluminum Heatsink with Fan for Jetson TX2 NX Module

SKU
114992731
Rating:
100 % of 100

This Aluminium Heatsink for the Jetson TX2 NX Module provides effective cooling for prolonged high-performance computing, with active airflow supplied by an integrated cooling fan.

attention icon

Check out our new arrivals!

reComputer J10 Powered by NVIDIA Jetson Nano Production Module, reComputer J20 Powered by NVIDIA Jetson Xavier NX Production Module also includes on-device carrier board and 

heatsink. 

$19.90
Out of stock
  • 10+: $18.90

PRODUCT DETAILS

Check out our new arrivals!

reComputer Jetson-10-1-H0 built with Jetson Nano Production Module, reComputer Jetson-20 built with Jetson Xavier NX Production Module also includes on-device carrier board and heatsink. 

Features

  • Fully compatible with NVIDIA Jetson TX2 NX Module
  • Essential for high-performance computing: Keeps module temperatures low to avoid overheating and throttling
  • Effective thermal management: Full Aluminum heatsink with fan
  • Easy to install: Mounting bracket & screws included

Description

If you’re designing any kind of computing application with the NVIDIA Jetson TX2 NX, you seriously can’t do without a heatsink if you want to avoid overheating problems. While the Jetson TX2 NX is a powerful piece of computing hardware, even basic tasks become slow and difficult without effective heat dissipation, let alone running high-performance applications for prolonged periods of time.

This aluminum heatsink for the NVIDIA Jetson TX2 NX Module is an essential piece of equipment for keeping the TX2 NX module cool, improving both computing performance and reliability under heavy workloads to realize its true potential. It even includes a fan to provide additional cooling through active air flow!

Specifications

Dimensions: 65mm x 39mm x 17mm

Part List

  • 1 x Aluminum Heatsink for Jetson TX2 NX Module 
  • 1 x Heat Sink holder 
  • 4 x Screws

ECCN/HTS

HSCODE 7616999000
USHSCODE 8414519090
UPC
EUHSCODE 8414591500
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    It seems to work perfect on TX2 NX
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By
  3. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By

FAQ

3 Item(s)

Show per page