![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Hardware Pack
SKU
110990017
This Hardware Pack contains the most frequently used hardwares in Makeblock platform
YOU MAY LIKE THIS
PRODUCT DETAILS
This Hardware Pack contains the most frequently used hardwares in Makeblock platform.The box can be opened in two sides and the size is 160*92*44mm.
Part List:
- 40x Socket Cap Screw M4x8
- 60x Socket Cap Screw M4x14
- 40x Socket Cap Screw M4x22
- 20x Socket Cap Screw M4x35
- 50x Nut M4
- 20x Nylon lock Nut 4mm
- 1x Wrench 7mm
- 6x Brass Stud M4*8+6
- 6x Brass Stud M4*16
- 4x Brass Stud M4*32
- 30x Plastic Rivet R4060
- 30x Plastic Rivet R4120
- 30x Headless Set Screw M3x5
- 100x Plastic Ring 4x7x2mm
- 1x Plastic Box
Support
If you have any further question for technical support, please contact [email protected] or visit forum of Makeblock.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 650g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review