![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Hardware Development Kit for Arduino Leonardo
- 10+: $11.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Most commonly-used components
Available for individual purchase
Includes DIP Atmega32u4 with Arduino Uno Bootloader
IC Pinout configuration diagram
Modular circuits breakdown, e.g. Power, Microcontroller, Reset
Commonly-used circuits instructions
IC Pin configuration diagram ×2
$10 Fusion coupon ×1
Protoboards ×2
ATMEGA32U4-MUR ×2
Crystal 16MHz ×3
USB connector ×3
JST 2.0 connector ×2
DIP DC Power Jack ×2
Ethernet RJ45 connector ×2
Colourful LED ×22
PMIC Vin 30V Vout 3.3V ×3
PMIC Vin 25V Vout 5V ×3
DIP Resistor 1K ×20
DIP Resistor 10K ×10
DIP CAP Ceramic 22pF ×6
DIP CAP Ceramic 100nF ×10
DIP CAP Aluminum 47uF-16V ×6
Male header(3p/20p/40p) ×11
Female header ×10
IC Socket ×3
Button ×5
Jumper Wire ×25
Rivet ×10
Technical details
Dimensions | 190mm x120mm x45mm |
Weight | G.W 331g |
Battery | Exclude |
Part List
Hardware Development Kit for Arduino Leonardo | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454117100 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewGood development kit for any beginner who wants to learn Arduino programming
-
from order viewgood kit very good price during sale
-
from order viewGreat kit for beginners
-
from order viewIt was very inexpensive.
-
from order viewGreat kit and great value.