![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
HackRF One
HackRF One, from Great Scott Gadgets, is a Software Defined Radio (SDR) peripheral capable of transmission or reception of radio signals from 1 MHz to 6 GHz. It covers many licensed and unlicensed ham radio bands.
- 10+: $252.00
YOU MAY LIKE THIS
PRODUCT DETAILS
HackRF One, from Great Scott Gadgets, is a Software Defined Radio (SDR) peripheral capable of transmission or reception of radio signals from 1 MHz to 6 GHz, designed to enable test and development of modern and next-generation radio technologies. HackRF One covers many licensed and unlicensed ham radio bands. HackRF One is an open-source hardware platform that can be used as a USB peripheral or programmed for stand-alone operation.
HackRF One works as a sound card of the computer. It processes Digital Signals to Radio waveforms allowing the integration of large-scale communication networks. It is designed to test, develop, improvise and modify the contemporary Radio Frequency systems.
HackRF One has an injection-molded plastic enclosure and ships with a micro USB cable. An antenna is not included. ANT500 is recommended as a starter antenna for HackRF One.
HackRF One is a test equipment for RF systems. It has not been tested for compliance with regulations governing the transmission of radio signals. You are responsible for using your HackRF One legally.
Features
• 1 MHz to 6 GHz operating frequency
• half-duplex transceiver
• up to 20 million samples per second
• 8-bit quadrature samples (8-bit I and 8-bit Q)
• compatible with GNU Radio, SDR#, and more
• software-configurable RX and TX gain and baseband filter
• software-controlled antenna port power (50 mA at 3.3 V)
• Open-source hardware
• SMA female antenna connector
• SMA female clock input and output for synchronization
• convenient buttons for programming
• internal pin headers for expansion
• Hi-Speed USB 2.0
• USB-powered
Documents
HackRF One Wiki
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 201g |
Battery | Exclude |
Part List
HackRF One | 1 |
Micro USB Cable | 1 |
ECCN/HTS
HSCODE | 9030899090 |
USHSCODE | 8517180050 |
EUHSCODE | 8517180000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewgood and fast service
-
-
-
-