![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
HPS-3D160-U Solid-State LiDAR
HPS-3D160 is a new generation high-performance solid-state LiDAR sensor based on the principle of ToF, with optimized lighting system and low distortion infrared optical lens, measure distance up to 15m on 90% reflective rate white target
- 10+: $245.00
YOU MAY LIKE THIS
PRODUCT DETAILS
HPS-3D160 is a new generation high-performance solid-state LiDAR sensor based on the principle of ToF, with optimized lighting system and low distortion infrared optical lens, measure distance up to 12m on 90% reflective rate white target. Flexible customize ROI setting function, Simple-HDR, Auto-HDR, and Super-HDR mode, make HPS-3D160 widely used in all reflectivity scenes.
HPS-3D160 integrates a high-power 850nm infrared VCSEL emitter and a high-sensitivity photosensitive device, embedded high-performance processor and advanced data process, filter and compensation algorithm, enables very stable and simultaneous measure data output. Full solid structure, industrial IP67 waterproof design and strong aerospace aluminum housing allows the HPS-3D160 to be used in a variety of complex environments
Features
-
Full-field of view frame up to 35 fps
-
Field of View: 76° x 32°,Resolution: 160 x 60
-
Support 16 groups of users customize region of interest setting, each group support 8 regions of interest
-
Available with USB communication.
-
Support GPIO input measurement simultaneously.
-
Measures range up to 15m
-
Range accuracy: points cloud in centimeter
-
Excellent ambient light suppression ability
-
Embedded anti-interference algorithm, support multi-machine work
-
Total solid structure, industrial IP67 anti-water design
-
Support Simple-HDR mode, Auto-HDR mode and Super-HDR mode, with fine scene adaptability.
Applications
-
Robotics & AGV automatic navigated robot(obstacle detection,SLAM application)
-
Drone collision avoidance,altitude hold
-
Industrial safety area protection and proximity protection
-
Safety surveillance
-
3D movement recognition
-
3D modeling
Technical details
Dimensions | 78mm x40mm x30mm |
Weight | G.W 140g |
Battery | Exclude |
Power supply | 12 ~ 24 V |
Maximum power consumption | 6 W |
Quiescent power consumption | 0.7 W |
Storage temperature | -40 ~ 85℃ |
Operating temperature | -10 ~ 55℃ |
Infrared VCSEL emitter | 850 nm |
Emitting angle | 76(horizontal)x 32(vertical)° |
Maximum measuring distance | 15 m |
Minimum measuring distance | 0.25 m |
Maximum output frame rate | Full field of view 35 fps |
Output data | Depth data, average distance, signal strength, weak signal pixels quantity, saturated pixels quantity, maximum distance, minimum distance |
Operating mode | Operating mode |
Power-on initialization time | 1500 ms |
Interface | USB |
Optocoupler isolation IO | standard:input x 1,output x 1 |
Cable length | 200 cm |
Part List
HPS-3D160 Solid-State LiDAR | 1 |
ECCN/HTS
HSCODE | 9031499090 |
USHSCODE | 9026104000 |
UPC | 841454121817 |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
technical supportHere is the latest technical manual and Demo code or submit issue for technical support:https://github.com/hypersen/HPS3D_SDK
-
Good product - fatal technical supportThis LIDAR captures data that LIDARs like A3 de Slamtec could not.
It's a shame that de SDK comes as compiled headers, only available for a selected group of platforms. The technical support doesn't answer neither by email nor by Web page contact. form