![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
HPS-167 ToF Infrared Distance Measuring sensor(0.08-35m)
YOU MAY LIKE THIS
PRODUCT DETAILS
HPS-167 is an upgraded ultra-high-performance Time-of-Flight (ToF) infrared ranging sensor with newly-designed emitting & receiving optical lens, suitable for precise, long-distance measurements. It provides accurate distance measurement whatever the target color and reflectivity unlike conventional technologies. HPS-167 can measure absolute distances up to 35m on a white target, setting a new benchmark in ranging performance levels, opening the door to various new applications.
HPS-167 integrates a high-power 850nm infrared LED emitter and a high-sensitivity photodiode (PD) coupled with internal physical infrared filters, enables longer ranging distance and higher immunity to ambient light.
Advanced embedded data processing & filtering algorithm realizes extremely stable and real-time measurement outputs.
Features:
Fast, accurate distance ranging
- Measures absolute range up to 35m (white target) with accuracy indication
- Adaptive output data rate up to 54Hz
- Measuring result is not sensitive to the target color and reflectivity
- Embedded electrical & optical cross-talk compensation
- -10℃~+55℃ temperature compensation
- Ambient light compensation enables accurate measurement in high infrared ambient light
levels
Fully integrated miniature module
- 850nm infrared LED emitter
- Emitter driver
- Integrated optimally-designed emitting & receiving optical lens
- Ranging sensor with advanced embedded micro controller
- Advanced embedded data processing & filtering algorithm
- 115200bps 3.3V UART interface
- 35(W) x 24(H) x 21.5(D) mm, 8g
Eye safety
- Compliant with latest Photobiological Safety of Lamps and Lamp Systems Standard
IEC62471(Class 0), CE, FCC, RoHS
Mechanical drawing & device pinout
Application schematic
Technical details
Dimensions | 34mm x24mm x21.5mm |
Weight | G.W 10g |
Battery | Exclude |
Power supply | 4 ~ 6V |
Maximum power consumption | 1.3W |
Quiescent power consumption | 0.1W |
Storage temperature | 40 ~ 85°C |
Operating temperature | -10 ~ 55°C |
Infrared LED emitter | 850nm |
Emitting angle | ±1.8° |
Maximum measuring distance | 35m (Tested on 90% reflectance white target) |
Minimum measuring distance | 0.08m |
Output data | Distance, accuracy, signal strength, ambient IR level, temperature |
Interface | TTL UART, 115200bps, 8 data bits, no parity, 1 stop bit |
Part List
HPS-167 | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9018200080 |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |