![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Gyro Module - .NET Gadgeteer Compatible
SKU
101120006
This product can now be purchased at www
YOU MAY LIKE THIS
PRODUCT DETAILS
This product can now be purchased at www.ghielectronics.com.
Gyro module for Gadgeteer. This 3-axis MEMS motion processing gyro is a complete 3-axis angular rate measuring system. A 3-axis angular rate sensor was integrated in this small board, user can measure angular rate with I2C interface. This module is suitable for motion detection and location detection.
Requires socket Type I.
Features
- Gadgeteer socket type I
- ±2000°/s full scale range and 14.375 LSBs per °/s sensitivity
- 10,000 g shock tolerant
- Digital temperature output
Resources
External Links
you need to download the following software to start your Gadgeteer:
- Development tool : Microsoft Visual C# Express 2010
- Micro framework: Microsoft .NET Micro Framework 4.1 SDK
- The Gadgeteer core, mainboard SDk and module driver(GHI)
You can download these tools at : http://tinyclr.com/support
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9031900090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review