![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
GrovePi+
GrovePi+ is add-on board with 15 Grove 4-pin interfaces that brings Grove sensors to the Raspberry Pi.
- 10+: $31.00
YOU MAY LIKE THIS
PRODUCT DETAILS
GrovePi+ is add-on board with 15 Grove 4-pin interfaces that brings Grove sensors to the Raspberry Pi.
Features
- Compatible with many development boards: Including Raspberry Pi model B/B+/A+/2/3/4
- Faster SPI and higher reliability UART connections
- Easier to assemble camera cables and LCD cables
- Simplified procedures of firmware update
Description
GrovePi+ is add-on board with 15 Grove 4-pin interfaces that brings Grove sensors to the Raspberry Pi. It is the newest version compatible with Raspberry Pi model B/B+/A+/2/3/4 perfectly. There are three mounting holes can perfect match all version of Raspberry Pi. Camera cable outlet hole. It also improves the voltage level converting sub circuits.
GrovePi+ is an easy-to-use and modular system for hardware hacking with the Raspberry Pi, no need for soldering or breadboards: plug in your Grove sensors and start programming directly. Grove is an easy to use collection of more than 100 inexpensive plug-and-play modules that sense and control the physical world. By connecting Grove Sensors to Raspberry Pi, it empowers your Pi in the physical world. With hundreds of sensors to choose from Grove families, the possibilities for interaction are endless.
Note
Raspberry Pi board is not included.
Grove Base Hat for Raspberry Pi Vs. GrovePi+
Parameter |
||
Working Voltage |
3.3V |
5V |
MCU |
STM32F030F4P6 |
ATMEGA328P |
Grove Ports |
6 Digital(3.3V) 4 Analog(3.3V) 3 I2C(3.3V) 1 PWM(3.3V) 1 RPISER(UART) connect to Raspberry Pi(3.3V) 1 SWD |
7 Digital(5V) 3 Analog(5V) 3 I2C(5V) 1 SERIAL: Connect to ATMEGA328P D0/1(5V) 1 RPISER: Connect to Raspberry Pi(3.3V) 1 ISP |
Grove-Digital |
Connect to Raspberry Pi directly |
Connect to ATMEGA328P digital pins and transfer to I2C signal, then through level converter to Raspberry Pi |
Grove-Analog |
Connect to STM32F030F4P6(12bit ADC) and then transfer to I2C signal,route to Raspberry Pi directly |
Connect to ATMEGA328P analog pins(10bit ADC) and then transfer to I2C signal, then through level converter to Raspberry Pi |
Grove-I2C |
Connect to Raspberry Pi directly |
Connect through level converter to Raspberry Pi |
Grove-PWM |
Connect to Raspberry Pi directly |
NA |
RPISER |
Connect to Raspberry Pi directly |
Connect to Raspberry Pi directly |
SERIAL |
NA |
Connect to ATMEGA328P digital pins D0/D1 and transfer to I2C signal, then through level converter to Raspberry Pi |
SWD |
Burn firmware to STM32F030F4P6 |
NA |
ISP |
NA |
Burn firmware to ATMEGA328P |
Raspberry Pi Connector Pins |
40 |
26 |
Specifications
Dimensions |
88mm x58mm x23mm |
Weight |
G.W 51g |
Battery |
Exclude |
Grove header Vcc output Voltage |
5Vdc |
Digital ports |
7 |
Aanaloge Ports
|
3 |
I2C ports |
3 |
Serial port connect to GrovePi |
1 |
Serial port connect to Raspberry Pi |
1 |
Hardware Overview
Part List
Grove Pi+ |
1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | 841454100034 |
EUHSCODE | 8543709099 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
-
-
We confirm the Grove-EMG Detector can be used along with a GrovePi+ and a Raspberry Pi2.
-
-
FAQ
- Page Previous
- Page 1
- You're currently reading page 2