![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
GrovePi+ Starter Kit for Raspberry Pi A+,B,B+&2,3,4 (CE certified)
GrovePi+ Starter Kit is the gateway to exploring Grove sensors and actuators with Raspberry Pi. Containing a GrovePi+ add-on board and 12 of the most popular Grove modules, the kit is a great way to get started with the plug-and-play world of Grove with Raspberry Pi.
GrovePi+ is CE certified and is compatible with Raspberry Pi 2, 3 and 4 and works with Linux and Win 10 IoT. Raspberry Pi board not included.
YOU MAY LIKE THIS
PRODUCT DETAILS
GrovePi+ Starter Kit is the gateway to exploring Grove sensors and actuators with Raspberry Pi. Containing a GrovePi+ add-on board and 12 of the most popular Grove modules, the kit is a great way to get started with the plug-and-play world of Grove with Raspberry Pi.
GrovePi+ is CE certified and is compatible with Raspberry Pi 2, 3 and 4 and works with Linux and Win 10 IoT. Raspberry Pi board not included.
Features
- Multiple combinations: One GrovePi+ board together with 12 popular Grove sensors and 10 Grove cables
- Compatible with Raspberry Pi: GrovePi+ is compatible with Raspberry Pi A+, B, B+ / 2, 3, 4
- CE certified: CE certified and compatible with Linux and Win 10 IoT
- Grove compatible interface: The product ensures "Plug and Play" and could be versatile for various applications of Grove
Description
With a GrovePi+ board together with 12 carefully selective Grove sensors with 10 Grove cables, this starter kit gets you up and running with Grove using Raspberry Pi quickly. Just slip the GrovePi+ board over your Raspberry Pi and connect sensors to the board and you're ready to start playing and prototyping with a powerful hardware platform
GrovePi+ is stacked on top of the Raspberry Pi without the need for any other connections. Communication between the two occurs over the I2C interface. All Grove modules connect to the universal Grove connectors on the GrovePi+ shield via the universal 4 pin connector cable.
Grove modules work on analog and digital signals and can be connected directly to the ATMEGA328 microcontroller on the Grove Pi+. The microcontroller acts as an interpreter between the Raspberry Pi and the Grove sensors. It sends, receives, and executes commands sent by the Raspberry Pi.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Note
Raspberry Pi board is not included.
Specification
Dimensions | 180mm x120mm x45mm |
Weight | G.W 323g |
Battery | Exclude |
Part List
Grove Pi+ | 1 |
Grove - Rotary Angle Sensor | 1 |
Grove - Sound Sensor | 1 |
Grove - LCD RGB Backlight | 1 |
Grove - Temp&Humi Sensor | 1 |
Grove - Red LED | 1 |
Grove - Light Sensor | 1 |
Grove - Buzzer | 1 |
Grove - Relay | 1 |
Grove - Blue LED | 1 |
Grove - Button | 1 |
GrovePi+ Guidebook | 1 |
Cables | 10 |
Grove - UItrasonic Ranger | 1 |
Grove - Green LED | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454119876 |
EUHSCODE | 9023001000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
A number of sensors are faulty when I received them.I was very excited to receive the GrovePiPlus Starter Kit package and so far, I have the temperature/humidity and button sensors are faulty and not working at all. Did everything according to he instruction and just didn't work. Very disappointed and am not sure which other sensors are not working. Only the LED light works.
-
perfect
-
-