GrovePi+ Starter Kit for Raspberry Pi
YOU MAY LIKE THIS
PRODUCT DETAILS
GrovePi+ are compatible with Pi 2, please check the details from Dexter blog.
This product was replaced by a updated versionGrovePi+ Starter Kit for Raspberry Pi (CE certified) (110060161).
Carrying a GrovePi+ board together with 12 carefully selective Grove sensors with 10 pieces cables , this starter kit gets you up and running with the Raspberry Pi quickly. Just slip the GrovePi+ board over your Raspberry Pi and connect sensors to the board, you’re ready to start hardware playing and prototyping with the powerful platform.
About The GrovePi+, It is stacked on top of the Raspberry Pi without the need for any other connections. Communication between the two occurs over the I2C interface. All Grove modules connect to the universal Grove connectors on the GrovePi+ shield via the universal 4 pin connector cable.
About Grove modules, which work on analog and digital signals, connect directly to the ATMEGA328 microcontroller on the Grove Pi+. The microcontroller acts as an interpreter between the Raspberry Pi and the Grove sensors. It sends, receives, and executes commands sent by the RaspberryPi.
The GrovePi+ is compatible with Raspberry Pi A+,B,B+/2.
Please be notice: The Raspberry Pi board is not included.
What's include?
Grove pi+ X1 | Grove - Rotary Angle Sensor X1 | ||
Grove - sound Sensor X1 | Grove-LCD RGB Backlight X1 | ||
Grove - Temperature&Humidity X1 | Grove - red led X1 | ||
Grove - light sensor X1 | Grove Buzzer X1 | ||
Grove -Relay X1 | Grove blue led X1 | ||
Grove - Button X1 | Grove green led X1 | ||
Grove - UItrasonic Ranger X1 | Grovepi+Guidebook X1 Cables X10 |
Document and resoures
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 328g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9023009000 |