![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove starter kit plus - Intel IoT Edition for Intel Galileo Gen 2 and Edison
Grove starter kit plus, grove kit, grove starter kit, iot, Galileo
YOU MAY LIKE THIS
PRODUCT DETAILS
Please consider Grove Starter Kit Plus - IoT Edison as alternative product.
Grove Starter Kit Plus - Intel IoT Edition for Intel Galileo Gen 2 Developer Kit is a complete hardware & software solution to help you explore the IoT space and create innovative projects. It is a starter kit for Intel Galileo Gen2, best choice for IoT developer to develop potential of Intel Galileo Gen2 and build prototype built in Galileo 2. Here are a collection of sensors, actuators and shields that we have had success using with Intel Galileo Gen 2. Here also comes the software resource, OS Boot Image(Galileo only) http://www.seeedstudio.com/wiki/File:Galileo_OS_Boot.zip, IDE Dev Environment (Yocto ADT). More resource please download from
https://software.intel.com/en-us/iot/downloads
Please visit Intel/iot page for more info about this product
https://software.intel.com/en-us/iot/sensors
Base Shield v2 × 1Grove - Buzzer ×1 Grove - Button × 1 Grove - LED × 1 Grove - Rotary Angle × 1 Grove - Sound Sensor × 1
Grove - Smart Relay × 1
Grove - Temperature × 1 Grove - Touch Sensor × 1 Grove - Light Sensor × 1
Grove - Mini Servo × 1
8GB Micro SD Card with an SD Card Adapter × 1
9V to Barrel Jack Adapter - 126mm × 1
26AWG Grove Cable × 15
Micro USB Cable × 1
Serial Cable × 1
Ethernet Cable × 1
We are always looking for additional Groves or Shields to bring to our platform so do not hesitate to contribute and if you have some suggestions for our current drivers you can always make a message in our comments or forums.
Technical details
Dimensions | 200mm x130mm x70mm |
Weight | G.W 564g |
Battery | Exclude |
Part List
Grove starter kit plus - Intel IoT Edition for Intel Galileo Gen 2 and Edison | 1 |