![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Zero Car Kit V2.0
A cool automated car in this kit are ready for you to use as soon as you snap it together. The car is assembled easily with only 4 modules and is able to recognize the colors it sees, which is fun project for both learners and hobbyists.
Note
BOXED is the exclusive distributor for Grove Zero series in Czechia, If customers need the Grove Zero series in Czechia, please click here to buy the Grove Zero series.
- 10+: $41.20
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
Grove Zero Car Kit makes it easy for you to assemble a color line following car. The car is constructed with only 4 modules through snap-together magnetic connections; the color line follower, chassis, mainboard, and battery. The kit also comes with interesting game maps for kids who are aged 6 or older to develop their skills and knowledge in maths, problem solving and programming.
Default programs are uploaded in the modules (for more info, visit: https://www.tinkergen.com/GroveZero). When your tracking car is assembled and is ready, the default programs will kick in. You can draw a track on a piece of paper with a black marker pen. Then, put the car on the track and it will drive along the track immediately. After calibrating the line follower, it can even drive along lines of other colors. Three paper maps are included in the kit. You can use both the maps and the User Guide to find the magic of the car. Then, you can go to Codecraft to write programs to implement the various possibilities of your car.
We recommend that you buy a Starter Kit which extends the possibilities in which the car interact with the external world through other sensors or modules so you could implement a remote control car, a sound-activated car and a light-sensing car.
What is Grove Zero
Grove Zero is a product series of programmable electronic building blocks that combine easy magnetic connections with graphical programming software to implement functional designs. Grove Zero is a great tool both for developing a child’s creativity and for teaching STEM concepts.Key Features
|
|
|
|
|
Versatile Magnetic Multidirectional Connections |
Snap & Play |
Lego Compatible |
Color-coded by Functions |
Graphical Programming |
This kit is suitable for:
elementary and high school students / DIY hobbyists / learning centers / maker teachers / graphical programming beginners
Project Examples
Color Line Following (Default Functionality)
Black: tracking (default) / Green: turn right / Blue: turn left/ Red: stop
Multiple Color Recognition
After you calibrate the color line follower, the car can react differently to the colors. Perhaps it can act like a bull when it sees red, going backward for one second, and forward for two seconds.
Calculator
Add a 4 digit display module to the car, and it'll do your math class for you. You can use it to play all kinds of maths games on the map.
Musical Car
Add a buzzer to the car. When the car recognizes a new color, it will play a different pitched note.
Sound-Activated Car
Replace the color line follower with a sound sensor. Your car will become a sound-activated car. The louder the sound, the faster the car drives.
Obstacle Avoidance
Replace the color line follower with an ultrasonic sensor. Your car will know how to avoid all those barriers on the way.
Remote Control Car
Take apart the color line follower. Add the twin-button, mainboard and battery modules. Your car becomes a remote control car!
Programming Platform
Codecraft: https://tinkergen.com/codecraft
Introduction:
CodeCraft is our graphical programming tool that brings hardware to life. Codecraft is regularly updated with demos and example projects to help you get your first project running ASAP!
Recommended Ages: All ages
Features:
easy-to-use and user-friendly; supports programming on a wide range of hardware and has various tutorials and projects for users; supports translation between block-based code and a text-based code.
Part List
- 1x Grove Zero - Main Board BLE
- 1x Grove Zero - Color Line Follower
- 1x Grove Zero - Battery
- 1x Grove Zero - Chassis
- 4x Color Pen (Red, Green, Blue, Black)
- 1x micro B USB Cable L200mm-White
- 1x Guidebook
- 3x Map
Package Dimensions: | 180 (L) * 120 (W) * 45 (H) (mm) |
Weight | 100 (g) |
Age for Use: | 8+ |
Power Supply :micro USB cable |
Working Voltage: 5V |
Working Current: 1.5A (Max) |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | |
EUHSCODE | 9023001000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
RoHS | 1 |
UK DoC | 1 |